
PowerFlex70 AC Drive, 480 VAC, 3 PH, 14 Amps, 10 HP Normal Duty, 7.5 HP Heavy Duty,Wall / Machine Mount - IP66/NEMA Type 4X/12 (Indoor Use), with conformal coating, No HIM (Blank Plate), Brake IGBT Installed, Without Drive Mounted Brake Resistor, Second Environment Filter per CE EMC directive (89/336/EEC), No Communication Module, Enhanced Control , No Feedback
| BASE DRIVE INFORMATION | |
|---|---|
| Input Voltage | 480 VAC, 3 PH |
| Output Current | 14 Amps |
| Enclosure | Wall / Machine Mount - IP66/NEMA Type 4X/12 (Indoor Use), with conformal coating |
| Frame Size | Frame Size D |
| Output Current Information | Output Amps: 14A Cont, 16.5A 1 Min, 22A 3 Sec |
| Brake IGBT | Brake IGBT |
| EMC Filtering Options | Second Environment Filter per CE EMC directive (89/336/EEC) |
| OPTIONS INFORMATION | |
| Base Plus Options | Base Plus Options Method |
| Human Interface Module | No HIM (Blank) |
| Internal Communication Module | No Communication Module |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 20AD014C0AYNANC0 |
| Description | Base Replacement Drive NO OPTIONS |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20A-DG01 |
| Description | DriveGuard Safe-Off Option Board (works only with PowerFlex 70 Enhanced Control) |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | AK-M9-115VAC-1 |
| Description | 115VAC Digital Interface |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-M1-CVR0-D4 |
| Description | Blank Front Cover, IP 66 NEMA Type 4X/12 |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-M9-FAN1-ABCD1 |
| Description | External Fan (Heat Sink) C & D Frame |
| Quantity | 2 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-M9-FAN2-CDE1 |
| Description | Internal Stirring Fan |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-M9-FAN1-BD4 |
| Description | N4X/12 FRAMES B & D EXT FAN |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-M9-FAN1-BD4 |
| Description | N4X/12 FRAMES B & D EXT FAN |
| Quantity | 2 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-M9-FAN2-D4 |
| Description | INT FAN FOR N4X/12 FRAME D |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-M9-CPLUG-BDE4 |
| Description | N4X/12 FRAMES B, D, & E CONDUIT PLUGS |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-M9-CPLT1-D4 |
| Description | N4X/12 FRAME D CONDUIT PLATE |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-M9-CPLUG-BDE4 |
| Description | N4X/12 FRAMES B, D, & E CONDUIT PLUGS |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-M9-CPLUG-BDE4 |
| Description | N4X/12 FRAMES B, D, & E CONDUIT PLUGS |
| Quantity | 1 |