Short Circuit Current Ratings for 20AD040C0AYNANC0
Operational Rating Dual Element Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 600V 240V 480V 480Y/277V 600V 600Y/347V
ND: 30 HP 200 90 CC, T, RK1 or J 200 150 CC, T, RK1 or J UL 508 Manual Motor Controller 140M-F8E-C45 — 50 — 18 — User Guide E59272 cUL
— — — — — — — UL 508 Type E Comb. Motor Controller 140M-F8E-C45 — — 50 — — User Guide E59272 cUL
— — — — — — — UL 489 MCCB 140U-J6D3-D15 100 65 — 25 — User Guide E59272 cUL
— — — — — — — UL 489 MCP TBD TBD TBD TBD TBD TBD User Guide E59272 cUL
HD: 25 HP 200 90 CC, T, RK1 or J 200 150 CC, T, RK1 or J UL 508 Manual Motor Controller 140M-F8E-C45 — 50 — 18 — User Guide E59272 cUL
— — — — — — — UL 508 Type E Comb. Motor Controller 140M-F8E-C45 — — 50 — — User Guide E59272 cUL
— — — — — — — UL 489 MCCB 140U-J6D3-D15 100 65 — 25 — User Guide E59272 cUL
— — — — — — — UL 489 MCP TBD TBD TBD TBD TBD TBD User Guide E59272 cUL