Short Circuit Current Ratings for 20AE032C0AYNNNC0
| Operational Rating |
Dual Element Time Delay Fuses |
Non-Time Delay Fuses |
Circuit Breakers |
Rating Reference |
File Ref: UL |
File Ref: CSA |
Comments |
| SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
SCCR [kA] |
Max Fuse Size [A] |
Fuse Class |
CB Type |
Catalog Number |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
SCCR [kA] |
| 600V |
600V |
240V |
480V |
480Y/277V |
600V |
600Y/347V |
| ND: 30 HP |
200 |
70 |
CC, T, RK1 or J |
200 |
125 |
CC, T, RK1 or J |
UL 508 Manual Motor Controller |
140M-F8E-C32 |
— |
65 |
— |
30 |
— |
User Guide |
E59272 |
cUL |
|
| — |
— |
— |
— |
— |
— |
— |
UL 508 Type E Comb. Motor Controller |
140M-F8E-C32 |
— |
— |
65 |
— |
30 |
User Guide |
E59272 |
cUL |
|
| — |
— |
— |
— |
— |
— |
— |
UL 489 MCCB |
140U-H6C3-D12 |
100 |
65 |
— |
— |
25 |
User Guide |
E59272 |
cUL |
|
| — |
— |
— |
— |
— |
— |
— |
UL 489 MCP |
TBD |
TBD |
TBD |
TBD |
TBD |
TBD |
User Guide |
E59272 |
cUL |
|
| HD: 25 HP |
200 |
70 |
CC, T, RK1 or J |
200 |
125 |
CC, T, RK1 or J |
UL 508 Manual Motor Controller |
140M-F8E-C32 |
— |
65 |
— |
30 |
— |
User Guide |
E59272 |
cUL |
|
| — |
— |
— |
— |
— |
— |
— |
UL 508 Type E Comb. Motor Controller |
140M-F8E-C32 |
— |
— |
65 |
— |
30 |
User Guide |
E59272 |
cUL |
|
| — |
— |
— |
— |
— |
— |
— |
UL 489 MCCB |
140U-H6C3-D12 |
100 |
65 |
— |
— |
25 |
User Guide |
E59272 |
cUL |
|
| — |
— |
— |
— |
— |
— |
— |
UL 489 MCP |
TBD |
TBD |
TBD |
TBD |
TBD |
TBD |
User Guide |
E59272 |
cUL |
|