
PowerFlex700 AC Drive, 240 (208) VAC, 3 PH, 22 Amps, 7.5 HP Normal Duty, 5 HP Heavy Duty, IP20 / Type 1, with conformal coating, No HIM (Blank Plate), Brake IGBT Installed, Drive Mounted Brake Resistor Installed, Common Mode Choke Removed, Second Environment Filter per CE EMC directive (89/336/EEC), Ethernet/IP - DPI Module, Vector Control with 24V I/O, No Feedback
| LIFECYCLE STATUS NOTE | |
|---|---|
| LifeCycle Status Note | PowerFlex 700 Frame 7-10 Drives are now Discontinued. We recommend that you consider the new generation PowerFlex 755 drive family as an alternative. |
| BASE DRIVE INFORMATION | |
| Input Voltage | 240 (208) VAC, 3 PH |
| Output Current | 22 Amps |
| Enclosure | IP20 / Type 1, with conformal coating |
| Frame Size | Frame Size 1 |
| Output Current Information | Output Amps: 22A Cont, 24.2A 1 Min, 33A 3 Sec |
| I/O | Vector Control with 24V I/O |
| Brake IGBT | Brake IGBT Installed |
| Brake Resistor | Brake Resistor |
| EMC Filtering Options | Common Mode Choke Removed, Second Environment Filter per CE EMC directive (89/336/EEC) |
| OPTIONS INFORMATION | |
| Base Plus Options | Factory Assembled |
| Human Interface Module | No HIM (Blank Plate) |
| Internal Communication Module | EtherNet/IP |
| Feedback Option | No Feedback |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 20BB022A0AYNBNC0 |
| Description | Base Replacement Drive NO OPTIONS |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20BB-DB2-1 |
| Description | Internal Dynamic Braking Resistor, 22 Ohms |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-HIM-A0 |
| Description | Blank Plate |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-COMM-E |
| Description | Ethernet Communications Adapter |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | 20B-VECTB-C0 |
| Description | Vector Control Cassette with 24 VDC I/O Option Board Series B |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-G9-FAN1-F01 |
| Description | Heatsink Fan |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-G9-FAN2-F1 |
| Description | Internal Fan |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-TB1-S1 |
| Description | Removeable I/O Terminal Block |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G1-CVR1-F1 |
| Description | Front Cover IP20 NEMA Type 1 Frame 1 |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-CPLT1-F1 |
| Description | Conduit Plate Frame 1 |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-PLAS1-F06 |
| Description | Plastic Cassette Kit |
| Quantity | 1 |