Short Circuit Current Ratings for 20BB070A0AYNAND0
Operational Rating Dual Element Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 600V 240V 480V 480Y/277V 600V 600Y/347V
ND: 25 HP 200 150 CC, T, RK1 or J 200 275 CC, T, RK1 or J UL 508 Manual Motor Controller 140-CMN-9000 — 35 — 10 — User Guide E59272 cUL
— — — — — — — UL 508 Type E Comb. Motor Controller — — — — — — — — — —
— — — — — — — UL 489 MCCB 140U-K0D3-D25 200 100 — 50 — — — — —
— — — — — — — UL 489 MCP TBD TBD TBD TBD TBD TBD — — — —
HD: 20 HP 200 150 CC, T, RK1 or J 200 275 CC, T, RK1 or J UL 508 Manual Motor Controller 140-CMN-9000 — 35 — 10 — User Guide E59272 cUL
— — — — — — — UL 508 Type E Comb. Motor Controller — — — — — — — — — —
— — — — — — — UL 489 MCCB 140U-K0D3-D25 200 100 — 50 — — — — —
— — — — — — — UL 489 MCP TBD TBD TBD TBD TBD TBD — — — —