
PowerFlex700 AC Drive, 240 (208) VAC, 3 PH, 2.2 Amps, 0.5 HP Normal Duty, 0.33 HP Heavy Duty, IP20 / Type 1, with conformal coating, No HIM (Blank Plate), Brake IGBT Installed, Without Drive Mounted Brake Resistor, Common Mode Choke Removed, Second Environment Filter per CE EMC directive (89/336/EEC), No Communication Module, Vector Control with 24V I/O, No Feedback
| LIFECYCLE STATUS NOTE | |
|---|---|
| LifeCycle Status Note | PowerFlex 700 Frame 7-10 Drives are now Discontinued. We recommend that you consider the new generation PowerFlex 755 drive family as an alternative. |
| BASE DRIVE INFORMATION | |
| Input Voltage | 240 (208) VAC, 3 PH |
| Output Current | 2.2 Amps |
| Enclosure | IP20 / Type 1, with conformal coating |
| Frame Size | Frame Size 0 |
| Output Current Information | Output Amps: 2.2A Cont, 2.4A 1 Min, 3.3A 3 Sec |
| I/O | Vector Control with 24V I/O |
| Brake IGBT | Brake IGBT Installed |
| EMC Filtering Options | Common Mode Choke Removed, Second Environment Filter per CE EMC directive (89/336/EEC) |
| OPTIONS INFORMATION | |
| Base Plus Options | Base Plus Options Method |
| Internal Communication Module | No Communication Module |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 20BB2P2A0AYNBNC0 |
| Description | Base Replacement Drive NO OPTIONS |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-HIM-A0 |
| Description | Blank Plate |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | 20B-VECTB-C0 |
| Description | Vector Control Cassette with 24 VDC I/O Option Board Series B |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-G9-FAN2-F0 |
| Description | Internal Fan |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-G9-FAN1-F01 |
| Description | Heatsink Fan |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-TB1-S1 |
| Description | Removeable I/O Terminal Block |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G1-CVR1-F0 |
| Description | Front Cover IP20 NEMA Type 1 Frame 0 |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-CPLT1-F0 |
| Description | Conduit Plate Frame 0 |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-PLAS1-F06 |
| Description | Plastic Cassette Kit |
| Quantity | 1 |