Short Circuit Current Ratings for 20BC260A0AYNANC0
Operational Rating Dual Element Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 600V 240V 480V 480Y/277V 600V 600Y/347V
ND: 100 HP 200 450 CC, T, RK1 or J 200 500 CC, T, RK1 or J UL 508 Manual Motor Controller — — — — — — User Guide E59272 cUL
— — — — — — — UL 508 Type E Comb. Motor Controller — — — — — — — — — —
— — — — — — — UL 489 MCCB 140U-Q6D3-D60 100 65 — 35 — — — — —
— — — — — — — UL 489 MCP TBD TBD TBD TBD TBD TBD — — — —
HD: 75 HP 200 550 CC, T, RK1 or J 200 750 CC, T, RK1 or J UL 508 Manual Motor Controller — — — — — — User Guide E59272 cUL
— — — — — — — UL 508 Type E Comb. Motor Controller — — — — — — — — — —
— — — — — — — UL 489 MCCB 140U-M6D3-D70 100 65 — 35 — — — — —
— — — — — — — UL 489 MCP TBD TBD TBD TBD TBD TBD — — — —