PowerFlex700 AC Drive, 400 VAC, 3 PH, 481 Amps, 280 kW Normal Duty, 240 kW Heavy Duty, IP20 / Type 1, with conformal coating, No HIM (Blank Plate), No Brake IGBT, Without Drive Mounted Brake Resistor, Without CE compliant filter, No Communication Module, Vector Control with 24V I/O, No Feedback
| LIFECYCLE STATUS NOTE | |
|---|---|
| LifeCycle Status Note | PowerFlex 700 Frame 7-10 Drives are now Discontinued. We recommend that you consider the new generation PowerFlex 755 drive family as an alternative. |
| BASE DRIVE INFORMATION | |
| Input Voltage | 400 VAC, 3 PH |
| Output Current | 481 Amps |
| Enclosure | IP20 / Type 1, with conformal coating |
| Frame Size | Frame Size 8 |
| Output Current Information | Output Amps: 481A Cont, 530A 1 Min, 722A 3 Sec |
| I/O | Vector Control with 24V I/O |
| Brake IGBT | No Brake IGBT |
| Brake Resistor | No Brake Resistor |
| EMC Filtering Options | Without CE compliant filter |
| OPTIONS INFORMATION | |
| Base Plus Options | Base Plus Options Method |
| Internal Communication Module | No Communication Module |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 2364-SPP02A |
| Description | DC Bus Filter board |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-BUSCAP1-F8 |
| Description | Bus Cap Kit, Frame 8 (365A, 415A, 481A) |
| Quantity | 18 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-CT1-F8 |
| Description | Current Transducer, Frame 8 |
| Quantity | 3 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-DCCHOKE1-F8 |
| Description | DC Choke, Frame 8 |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-FAN1-F810 |
| Description | Blower, Frame 8 heatsink & 10 converter HS fan |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-FAN2-F8910 |
| Description | Blower, Frame 8, 9, 10 capacitor fan |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-FLXBUS1 |
| Description | Capacitor Bus-Finger Kit |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-GDB1-F8910 |
| Description | Gate Interface board, Frame 8, 9, 10 |
| Quantity | 3 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-MOV1-F89 |
| Description | MOV Kit, Fr 8 & 9 |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-QOUT1-F8 |
| Description | Power Module, Frame 8 |
| Quantity | 3 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-SCR1-F89 |
| Description | Power Module, SCR, Frame 8 & 9 AC converter |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-SCRSNUBRB |
| Description | SCR Snubber Kit |
| Quantity | 3 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-THM1-F89 |
| Description | Thermal Detector Kit, Frame 8 & 9 STANDALONE |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G9-FUSE1-F8 |
| Description | Fuses, 500VA |
| Quantity | 2 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G9-GDB1-D481 |
| Description | PCB, Power interface, 481A 480V |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G9-VMCB1-C0 |
| Description | Control Board, 24V |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G9-XFMR1-F89 |
| Description | Transformer, 500VA |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 1336-RLOAD-SP3A |
| Description | Balancing Resistor |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 20BC481A0ANNNNC0 |
| Description | Base Replacement Drive NO OPTIONS |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-HIM-A0 |
| Description | Blank Plate |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-G9-PRE1-V480 |
| Description | Precharge Board (AC input drives only) |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-G9-PWRS1-D0 |
| Description | PF700 Power Supply Board Frame 5 & 6 400/480V |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-TB1-S1 |
| Description | Removeable I/O Terminal Block |
| Quantity | 1 |