Short Circuit Current Ratings for 20BJ156A0ANNANC0
Operational Rating Dual Element Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 600V 240V 480V 480Y/277V 600V 600Y/347V
ND: 125 HP 200 350 CC, T, RK1 or J 200 600 CC, T, RK1 or J UL 508 Manual Motor Controller — — — — — — User Guide E59272 cUL
— — — — — — — UL 508 Type E Comb. Motor Controller — — — — — — User Guide E59272 cUL
— — — — — — — UL 489 MCCB 140U-Q6D3-D45 100 65 — 35 — User Guide E59272 cUL
— — — — — — — UL 489 MCP TBD TBD TBD TBD TBD TBD User Guide E59272 cUL
HD: 100 HP 200 250 CC, T, RK1 or J 200 250 CC, T, RK1 or J UL 508 Manual Motor Controller — — — — — — User Guide E59272 cUL
— — — — — — — UL 508 Type E Comb. Motor Controller — — — — — — User Guide E59272 cUL
— — — — — — — UL 489 MCCB 140U-K0D3-D35 200 100 — 50 — User Guide E59272 cUL
— — — — — — — UL 489 MCP TBD TBD TBD TBD TBD TBD User Guide E59272 cUL