
PowerFlex700 AC Drive, 650 VDC, DC, Pre-Charge, 292 Amps, 250 HP Normal Duty, 200 HP Heavy Duty, , No HIM (Blank Plate), No Brake IGBT, Without Drive Mounted Brake Resistor, Without CE compliant filter, No Communication Module, Vector Control with 24V I/O, No Feedback
| LIFECYCLE STATUS NOTE | |
|---|---|
| LifeCycle Status Note | PowerFlex 700 Frame 7-10 Drives are now Discontinued. We recommend that you consider the new generation PowerFlex 755 drive family as an alternative. |
| BASE DRIVE INFORMATION | |
| Input Voltage | 650 VDC, DC, Pre-Charge |
| Output Current | 292 Amps |
| Enclosure | IP00 / Open Type, with conformal coating |
| Frame Size | Frame Size 7 |
| Output Current Information | Output Amps: 292A Cont, 322A 1 Min, 438A 3 Sec |
| I/O | Vector Control with 24V I/O |
| Brake IGBT | No Brake IGBT |
| Brake Resistor | No Brake Resistor |
| EMC Filtering Options | Without CE compliant filter |
| OPTIONS INFORMATION | |
| Base Plus Options | Base Plus Options Method |
| Internal Communication Module | No Communication Module |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-BRKT1-F7 |
| Description | Mounting Brackets/Feet, Frame 7 |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-BUSCAP1-F7 |
| Description | Bus Cap Kit, Frame 7 |
| Quantity | 10 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-CPLT1-F7 |
| Description | Cover, Frame 7 conduit plate |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-CT1-F7 |
| Description | Current Transducer, Frame 7 |
| Quantity | 3 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-FAN1-F7 |
| Description | Blower, Frame 7 heatsink fan |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-INVSNB1-F7 |
| Description | Inverter Snubber Kit, Fr 7 |
| Quantity | 3 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-QOUT1-F7 |
| Description | Power Module, Frame 7 |
| Quantity | 3 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-SCR2-F7 |
| Description | Power Module, SCR, Frame 7 DC Pre-charge |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-SCRSNUBRB |
| Description | SCR Snubber Kit |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G1-THM1-F7 |
| Description | Thermal Detector Kit, Frame 7 |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G9-GDB1-D292 |
| Description | PCB, Power interface, 292A 480V |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | SK-G9-VMCB1-C0 |
| Description | Control Board, 24V |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 1336-F1-SP6A |
| Description | Bus Fuse (600A, 700V) |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 1336-PB-SP22C |
| Description | Common Bus (DC) Pre-Charge Board |
| Quantity | 1 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 1336-RLOAD-SP4A |
| Description | Balancing Resistor |
| Quantity | 2 |
| Product Type | Base Drive(s) [Level 3] |
|---|---|
| Catalog Number | 20BR292N0ANNNNC0 |
| Description | Base Replacement Drive NO OPTIONS |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-HIM-A0 |
| Description | Blank Plate |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-G9-PWRS1-D0 |
| Description | PF700 Power Supply Board Frame 5 & 6 400/480V |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-TB1-S1 |
| Description | Removeable I/O Terminal Block |
| Quantity | 1 |