PowerFlex700S AC Drive, 400 VAC, 3 PH, 105 Amps, 55kW Normal Duty, 45kW Heavy Duty, IP20 / Type 1, with conformal coating, No HIM (Blank Plate), Brake IGBT Installed, Without Drive Mounted Brake Resistor, Second Environment Filter per CE EMC directive (89/336/EEC), No Communication Module, Phase II control with SynchLink, Expanded cassette, Standard (Incremental Encoder), Phase II, No DriveLogix, no embedded comm
NOTE | |
---|---|
Lifecycle Status Notes | PowerFlex 700S drives are now DISCONTINUED. We recommend you consider the new generation PowerFlex 755T drive family as an alternative. |
BASE DRIVE INFORMATION | |
Input Voltage | 400 VAC, 3 PH |
Output Current | 105 Amps |
Enclosure | IP20 / Type 1, with conformal coating |
Frame Size | Frame Size 5 |
Brake IGBT | Brake IGBT Installed |
Brake Resistor | Without Drive Mounted Brake Resistor |
EMC Filtering Options | Second Environment Filter per CE EMC directive (89/336/EEC) |
Phase II, Control Options | Phase II control with SynchLink, Expanded cassette |
Feedback Option | Standard (Incremental Encoder) |
Additional Configurations | Phase II, No DriveLogix, no embedded comm |
Firmware | Standard |
OPTIONS | |
Base Plus Options | Base Plus Options Method |
Internal Communication Module | No Communication Module |
Product Type | Base Drive(s) [Level 3] |
---|---|
Catalog Number | 20DC105A0EYNANANE |
Description | Base Replacement Drive NO OPTIONS |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20D-P2-SLB0 |
Description | SynchLink Board for Phase II Control |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20D-P2-DG01 |
Description | Drive Guard Safe-Off (with 2nd Encoder0 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20D-P2-CKE1 |
Description | Phase 2 Control with Expanded Cassette ? |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-HIM-A0 |
Description | Blank Cover |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-G9-PRE1-V480 |
Description | Precharge Board (for AC input drives only) |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-G9-PB1-D096 |
Description | 96A 400/480V Power Kit - Contains IGBT's, Power Interface Board and Busbar |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-G9-SPWRS1-D |
Description | PF700S Power Supply Board Frame 5 & 6 400/480V |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-G9-FAN1-F5 |
Description | Heatsink Fan |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-G9-CT1-F5 |
Description | Current Transducer |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-STB2-MCB2 |
Description | 700S Phase 2 Main Control Board Terminal Blocks |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-G9-CPLT1-F5 |
Description | Conduit Plate - 75Hp |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-G9-CPLT2-F5 |
Description | Conduit Box - 100Hp (also allows more wiring space for 75Hp) |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-G1-CVR1-f5 |
Description | Front Cover, IP20 NEMA Type 1 |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-G9-XFMR1-F5 |
Description | Fan Transformer |
Quantity | 1 |