PowerFlex 700S

20DD2P1A3EYNAEAEE


Representative Rendering, Not The Actual Product

PowerFlex700S AC Drive, 480 VAC, 3 PH, 2.1 Amps, 1HP Normal Duty, 0.75HP Heavy Duty, IP20 / Type 1, with conformal coating, LCD Display, Full Numeric Keypad, Brake IGBT Installed, Without Drive Mounted Brake Resistor, Second Environment Filter per CE EMC directive (89/336/EEC), Ethernet/IP - DPI Module, Phase II control, Expanded cassette, Second encoder, Phase II, No DriveLogix, no embedded comm

Product Details

NOTE
Lifecycle Status NotesPowerFlex 700S drives are now DISCONTINUED. We recommend you consider the new generation PowerFlex 755T drive family as an alternative.
BASE DRIVE INFORMATION
Input Voltage480 VAC, 3 PH
Output Current2.1 Amps
EnclosureIP20 / Type 1, with conformal coating
Frame SizeFrame Size 1
Brake IGBTBrake IGBT Installed
Brake ResistorWithout Drive Mounted Brake Resistor
EMC Filtering OptionsSecond Environment Filter per CE EMC directive (89/336/EEC)
Phase II, Control OptionsPhase II control, Expanded cassette
Feedback OptionSecond encoder
Additional ConfigurationsPhase II, No DriveLogix, no embedded comm
FirmwareStandard
OPTIONS
Base Plus OptionsFactory Assembled
Human Interface ModuleLCD Display, Full Numeric Keypad
Internal Communication ModuleEthernet/IP - DPI Module

Replacement Parts

Product TypeBase Drive(s) [Level 3]
Catalog Number20DD2P1A0EYNANANE
DescriptionBase Replacement Drive NO OPTIONS
Quantity1
Product TypeDrive Option(s)
Catalog Number20D-P2-DG01
DescriptionDrive Guard Safe-Off (with 2nd Encoder0
Quantity1
Product TypeDrive Option(s)
Catalog Number20D-P2-ENC0
Description2nd Encoder, 5/12 VDC
Quantity1
Product TypeDrive Option(s)
Catalog Number20D-P2-CKE1
DescriptionPhase 2 Control with Expanded Cassette ?
Quantity1
Product TypeDrive Option(s)
Catalog Number20-HIM-A3
DescriptionFull Numeric LCD
Quantity1
Product TypeDrive Option(s)
Catalog Number20-COMM-E
DescriptionEthernet Communications Adapter
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-G9-FAN1-F01
DescriptionHeatsink Fan
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-G9-FAN2-F1
DescriptionInternal Fan
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-STB2-MCB2
Description700S Phase 2 Main Control Board Terminal Blocks
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-STB1-ENC0
Description700S Phase 2 2nd Encoder Terminal Blocks
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-G1-SCVR-F1
DescriptionFront Cover, IP20 NEMA Type 1
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-G9-CPLT1-F1
DescriptionConduit Plate
Quantity1

Supporting Documentation and Downloads