PowerFlex700S AC Drive, 600 VAC, 3 PH, 125 Amps, 125HP Normal Duty, 100HP Heavy Duty, IP20 / Type 1, with conformal coating, No HIM (Blank Plate), No Brake IGBT, Without Drive Mounted Brake Resistor, Second Environment Filter per CE EMC directive (89/336/EEC), DeviceNET - DPI Module, Phase II control, Expanded cassette, Standard (Incremental Encoder), Phase II, No DriveLogix, no embedded comm
NOTE | |
---|---|
Lifecycle Status Notes | PowerFlex 700S drives are now DISCONTINUED. We recommend you consider the new generation PowerFlex 755T drive family as an alternative. |
BASE DRIVE INFORMATION | |
Input Voltage | 600 VAC, 3 PH |
Output Current | 125 Amps |
Enclosure | IP20 / Type 1, with conformal coating |
Frame Size | Frame Size 6 |
Brake IGBT | No Brake IGBT |
Brake Resistor | Without Drive Mounted Brake Resistor |
EMC Filtering Options | Second Environment Filter per CE EMC directive (89/336/EEC) |
Phase II, Control Options | Phase II control, Expanded cassette |
Feedback Option | Standard (Incremental Encoder) |
Additional Configurations | Phase II, No DriveLogix, no embedded comm |
Firmware | Standard |
OPTIONS | |
Base Plus Options | Factory Assembled |
Human Interface Module | No HIM (Blank Plate) |
Internal Communication Module | DeviceNET - DPI Module |
Product Type | Base Drive(s) [Level 3] |
---|---|
Catalog Number | 20DE125A0ENNANANE |
Description | Base Replacement Drive NO OPTIONS |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20D-P2-DG01 |
Description | Drive Guard Safe-Off (with 2nd Encoder0 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20D-P2-CKE1 |
Description | Phase 2 Control with Expanded Cassette ? |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-HIM-A0 |
Description | Blank Cover |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-COMM-D |
Description | DeviceNet Communications Adapter |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-G9-PRE1-V600 |
Description | Precharge Board (for AC input drives only) |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-G9-MOV2-F6 |
Description | MOV Assembly (all modules) |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-G9-PB1-E125 |
Description | 125A 600/690V Power Interface Board |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-G9-SPWRS1-F |
Description | PF700S Power Supply Board Frame 5 & 6 600/690V |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-G9-FAN1-F6 |
Description | Heatsink Fan |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-G9-CT1-F6 |
Description | Current Transducer |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-STB2-MCB2 |
Description | 700S Phase 2 Main Control Board Terminal Blocks |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-G9-CPLT1-F6 |
Description | Conduit Box |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-G1-CVR1-F6 |
Description | Front Cover, IP20 NEMA Type 1 |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-G9-XFMR1-F6 |
Description | Fan Transformer |
Quantity | 1 |