PowerFlex 753 AC Drive, with Embedded I/O

20F1AND248JN0NNNNN


Representative Rendering, Not The Actual Product

PowerFlex 753 AC Drive, with Embedded I/O, Standard Protection, Forced Air, AC Input with Precharge, no DC Terminals, IP20/IP00, NEMA/UL Open Type, 248 Amps, 200HP ND, 150HP HD, 480 VAC, 3 PH, Frame 6, Filtered, CM jumper installed (preferred), None, Blank (No HIM)

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 753 AC Drive, with Embedded I/O
Corrosive Gas Protection and Cooling TypeStandard Protection, Forced Air
Voltage Class480 VAC, 3 PH
Output Current248 Amps, 200HP ND, 150HP HD
Enclosure TypeIP20/IP00, NEMA/UL Open Type
Input TypeAC Input with Precharge, no DC Terminals
Frame SizeFrame 6
EMC Filtering OptionsFiltered, CM jumper installed (preferred)
Dynamic BrakingNone
HIMBlank (No HIM)

Replacement Parts

Product TypeDrive Option(s)
Catalog Number20-750-ENC-1
DescriptionPF750 Incremental Encoder Module
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-DENC-1
DescriptionPF750 Dual Incremental Encoder Module
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-UFB-1
DescriptionPF750 Universal Feedback Module
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-FLNG4-F6
DescriptionPF750 Flange Adapter, Type 4X, Frame 6
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-NEMA1-F6
DescriptionPF750 NEMA 1 Kit, Frame 6
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-DCBB1-F6
DescriptionPF750 DC bus bars, Frame 6, 400/480V
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-FLNG4-F6
DescriptionPF750 Flange Adapter, Type 4X, Frame 6
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-NEMA1-F6
DescriptionPF750 NEMA 1 Kit, Frame 6
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-DCBB1-F6
DescriptionPF750 DC bus bars, Frame 6
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-CNETC
DescriptionPF750-Series ControlNet Coax
Quantity1
Product TypeDrive Option(s)
Catalog NumberSK-R1-SCRWTB-EIO
Description11-series I/O Card Terminal Block
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-DNET
DescriptionPowerFlex 750-Series DeviceNet Option Card
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-20COMM
DescriptionPowerFlex 750-Series 20-COMM-* Adapter Card
Quantity1
Product TypeDrive Option(s)
Catalog Number20-HIM-A6
DescriptionPowerFlex Architecture Class Enhanced HIM, NEMA 1
Quantity1
Product TypeDrive Option(s)
Catalog Number20-HIM-C6S
DescriptionPowerFlex Architecture Class Remote Enhanced HIM, IP66 (NEMA 4X/12) Indoor Use Only
Quantity1
Product TypeDrive Option(s)
Catalog NumberSK-R1-TB-2262
DescriptionPF750 2262 I/O Terminal Blocks
Quantity1
Product TypeDrive Option(s)
Catalog NumberSK-R1-TB-APS
DescriptionPF750 APS Terminal Block
Quantity1
Product TypeDrive Option(s)
Catalog NumberSK-R1-TB-S
DescriptionPF750 Safe Torque Off Terminal Block
Quantity1
Product TypeDrive Option(s)
Catalog NumberSK-R1-TB-S1
DescriptionPF750 Safe Speed Monitor Terminal Blocks
Quantity1
Product TypeDrive Option(s)
Catalog NumberSK-R1-TB-ENC-1
DescriptionPF750 Single Encoder Terminal Block
Quantity1
Product TypeDrive Option(s)
Catalog NumberSK-R1-TB-DENC-1
DescriptionPF750 Dual Encoder Terminal Block
Quantity1
Product TypeDrive Option(s)
Catalog NumberSK-R9-FAN11-F6
DescriptionPF750 Series, Type 1 Heatsink Fan Kit, Frame 6
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-ACTE1-F6
DescriptionPF750, AC Pwr Term Extension, Fr 6
Quantity1
Product TypeDrive Option(s)
Catalog Number20-750-PTG1-F6
DescriptionPF750, Pwr Term Guard, Fr 6
Quantity1
Product TypeLevel 1 Spare Part(s) - Recommended Maintenance and Spare Parts
Catalog NumberSK-R1-MCB1-PF753
DescriptionPF753 Main Control Board
Quantity1
Product TypeLevel 1 Spare Part(s) - Recommended Maintenance and Spare Parts
Catalog NumberSK-R9-PCG1-DF6
DescriptionPF750 Precharge Kit, Frame 6
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R9-FAN11-F6
DescriptionPF750 Series, Type 1 Heatsink Fan Kit, Frame 6
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-TB-PF753
DescriptionPF753 Main Control Board Terminal Blocks
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-POD1
DescriptionPF750 Control Pod, Frames 1-7
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-BP1
DescriptionPF750 Backplane Interface
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-CVR1-F6
DescriptionPF750 Open / NEMA 1 Cover, Fr 6
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R1-AD1-F67
DescriptionPF750 Access Door, Frs 6 & 7
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R9-LEG1-F6
DescriptionPF750 Leg, Frame 6
Quantity1
Product TypeLevel 2 Spare Part(s) - Circuit Boards and Sub-Assemblies
Catalog NumberSK-R9-FAN2-F6
DescriptionPF750 Internal Fan Kit, Frame 6
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-CR1
DescriptionPF750 Pod HIM Cradle
Quantity1
Product TypeMiscellaneous Hardware and Cables
Catalog NumberSK-R1-PC1
DescriptionPF750 Power Interface Cable, Frames 1-7
Quantity1

Supporting Documentation and Downloads