PowerFlex 755 AC Drive, with Embedded Ethernet/IP, Standard Protection, Forced Air, AC Input with DC Terminals, Open Type/Frame 8 - 10, 540 Amps, 315kW LD, 315kW ND, 250kW HD, 400 VAC, 3 PH, Frame 8, Filtered, CM jumper installed (preferred), None, Blank (No HIM)
BASE DRIVE INFORMATION | |
---|---|
Bulletin Number | PowerFlex 755 AC Drive, with Embedded Ethernet/IP |
Corrosive Gas Protection and Cooling Type | Standard Protection, Forced Air |
Voltage Class | 400 VAC, 3 PH |
Output Current | 540 Amps, 315kW LD, 315kW ND, 250kW HD |
Enclosure Type | Open Type/Frame 8 - 10 |
Input Type | AC Input with DC Terminals |
Frame Size | Frame 8 |
EMC Filtering Options | Filtered, CM jumper installed (preferred) |
Dynamic Braking | None |
HIM | Blank (No HIM) |
Product Type | Replacement Power Structure(s) [Level 3] |
---|---|
Catalog Number | 20-750-C1-C770D740 |
Description | PowerFlex 755, Frame 8-10, Series A, Converter Module, 400V 770A, 480V 740A |
Quantity | 1 |
Product Type | Replacement Power Structure(s) [Level 3] |
---|---|
Catalog Number | 20-750-C6-C770D740 |
Description | PowerFlex 755, Frame 8-10, Series B or C, Converter Module, 400V 770A, 480V 740A |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-ENC-1 |
Description | PF750 Incremental Encoder Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-DENC-1 |
Description | PF750 Dual Incremental Encoder Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-UFB-1 |
Description | PF750 Universal Feedback Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-CNETC |
Description | PF750-Series ControlNet Coax |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-SCRWTB-EIO |
Description | 11-series I/O Card Terminal Block |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-DNET |
Description | PowerFlex 750-Series DeviceNet Option Card |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-20COMM |
Description | PowerFlex 750-Series 20-COMM-* Adapter Card |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-HIM-A6 |
Description | PowerFlex Architecture Class Enhanced HIM, NEMA 1 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-HIM-C6S |
Description | PowerFlex Architecture Class Remote Enhanced HIM, IP66 (NEMA 4X/12) Indoor Use Only |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-UFB-1 |
Description | PF750 Universal Feedback Terminal Blocks |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-2262 |
Description | PF750 2262 I/O Terminal Blocks |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-APS |
Description | PF750 APS Terminal Block |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-S |
Description | PF750 Safe Torque Off Terminal Block |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-S1 |
Description | PF750 Safe Speed Monitor Terminal Blocks |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-ENC-1 |
Description | PF750 Single Encoder Terminal Block |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-DENC-1 |
Description | PF750 Dual Encoder Terminal Block |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-POD1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-RPD1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod Remote Mounting Cables |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-PH1-F8 |
Description | PowerFlex 755, Frame 8, 24VDC Wire Harness |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-FCBL1-F8 |
Description | PowerFlex 755, Frame 8, 0.6m, Fiber Optic Cable |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-CART1-F8 |
Description | PowerFlex 755, Frame 8-10, Roll-out Cart |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-EMCCM1-F8 |
Description | PowerFlex 755, Frame 8-10, EMC Core, AC Output |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-BUS2-F8 |
Description | PowerFlex 755, Frame 8, AC Input, IP00 Field Termination Kit |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-BUS3-F8 |
Description | PowerFlex 755, Frame 8, AC Output, IP00 Field Termination Kit |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-BUS4-F8 |
Description | PowerFlex 755, Frame 8, DC Bus Access, IP00 Field Termination Kit |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-DUCT2-F8 |
Description | PowerFlex 755, Frame 8-10, Outlet Duct |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-DUCT4-F8 |
Description | PowerFlex 755, Frame 8-10, Bottom Inlet Duct |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-EMCBUS1-F8 |
Description | PowerFlex 755, Frame 8-10, EMC Core, AC Input (use with 20-750-BUS2-Fx kit) |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MNT2-F8 |
Description | PowerFlex 755, Frame 8, IP00 Panel Mounting Bracket Set |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MNT3-F8 |
Description | PowerFlex 755, Frame 8, IP00 Floor Mounting Rail |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-FUSE1-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, AC Line Fuses |
Quantity | 3 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-FUSE2-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Control Transformer Fuses, 20-750-C5-C and lower. |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-FAN1-F8 |
Description | PowerFlex 755, Frame 8-10, Heatsink Blower |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-FAN2-F8 |
Description | PowerFlex 755, Frame 8-10, Internal Stirring Fan Tray |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | 20-750-CFANKIT-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Gate Board Stirring Fan |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-FUSE4-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Control Transformer Fuses, 20-750-C6-C and higher. |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R9-FAN2-F23 |
Description | PowerFlex 755, Frame 8-10, Main Control Board Cooling Fan (top of control pod) |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-TB-PF755 |
Description | PF755 Main Control Board Terminal Blocks |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-BP1 |
Description | PF750 Backplane Interface |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-SCR1-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Converter SCR Assembly |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-XFMR1-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Control Transformer |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-CNVIFB1-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Current Sensor |
Quantity | 3 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-FTR1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod, Fiber Optic Transceiver |
Quantity | 4 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-CGDB1-CD-F8 |
Description | PowerFlex 755, Frame 8, Series A, 400/480V, Converter Gate Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-FIB1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod, Fiber Interface Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-INVIFB1-F8 |
Description | PowerFlex 755, Frame 8-10, Inverter Current Sensors |
Quantity | 3 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-MCB1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod Main Control Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-MOV1-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480, Converter Surge Suppressor (MOV) |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-RB1-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Capacitor Balance Resistors |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-RD1-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Discharge Resistors |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-PWRS1-CD-F8 |
Description | PowerFlex 755, Frame 8-10, 400/480V, Power Supply Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-PC1-F8 |
Description | PowerFlex 755, Frame 8-10, Inverter Power Control Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-PINT1-F8 |
Description | PowerFlex 755, Frame 8-10, SERIES A, Power Layer Interface Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-BP1 |
Description | PowerFlex 755, Frame 8-10, Control Pod Backplane Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-CGDB4-CD-F8 |
Description | PowerFlex 755, Frame 8-10, Series B or C, 400/480V, Converter Gate Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-CR1 |
Description | PowerFlex 755, Frame 8-10, Control Pod HIM Bezel |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-EMCCAP1-F8 |
Description | PowerFlex 755, Frame 8-10, EMC Capacitors Assy (red board) |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-EMCFLT2-F8 |
Description | PowerFlex 755, Frame 8-10, EMC Filter Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-PINT2-F8 |
Description | PowerFlex 755, Frame 8-10, SERIES B, Power Layer Interface Board |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-TB-PF755 |
Description | PowerFlex 755, Frame 8-10, Main Control Board Terminal Block |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-CR1 |
Description | PF750 Pod HIM Cradle |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-CNVH1-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Wire Harness Kit |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-CCVR1-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Cover, Left Side with Guards |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-CCVR2-F8 |
Description | PowerFlex 755, Frame 8-10, Converter Cover, Right Side, No Pod |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-CVRP1-F8 |
Description | PowerFlex 755, Frame 8-10, Control Pod Cover |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-INVH1-F8 |
Description | PowerFlex 755, Frame 8-10, Inverter Wire harness Kit |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-ICBL1-F8 |
Description | PowerFlex 755, Frame 8-10, Inverter Ribbon cable |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-IFCVR1-F8 |
Description | PowerFlex 755, Frame 8-10, Inverter Front Cover |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-IFCVR2-F8 |
Description | PowerFlex 755, Frame 8-10, Blower Inlet Bottom Cover |
Quantity | 1 |