
PowerFlex 755 AC Drive, with Embedded Ethernet/IP, Standard Protection, Forced Air, AC Input with Precharge, no DC Terminals, Type 1, IP20 600mm Deep MCC Style, 567 Amps, 355kW LD, 315kW ND, 250kW HD, 400 VAC, 3 PH, Frame 8, Filtered, CM jumper installed (preferred), None, Enhanced LCD, Full Numeric, IP66 NEMA Type 4x/12 HIM
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755 AC Drive, with Embedded Ethernet/IP |
| Corrosive Gas Protection and Cooling Type | Standard Protection, Forced Air |
| Voltage Class | 400 VAC, 3 PH |
| Output Current | 567 Amps, 355kW LD, 315kW ND, 250kW HD |
| Enclosure Type | Type 1, IP20 600mm Deep MCC Style |
| Input Type | AC Input with Precharge, no DC Terminals |
| Frame Size | Frame 8 |
| EMC Filtering Options | Filtered, CM jumper installed (preferred) |
| Dynamic Braking | None |
| HIM | Enhanced LCD, Full Numeric, IP66 NEMA Type 4x/12 HIM |
| Product Type | Replacement Power Structure(s) [Level 3] |
|---|---|
| Catalog Number | 20-750-C1-C770D740 |
| Description | PowerFlex 755, Frame 8-10, Series A, Converter Module, 400V 770A, 480V 740A |
| Quantity | 1 |
| Product Type | Replacement Power Structure(s) [Level 3] |
|---|---|
| Catalog Number | 20-750-C6-C770D740 |
| Description | PowerFlex 755, Frame 8-10, Series B or C, Converter Module, 400V 770A, 480V 740A |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-ENC-1 |
| Description | PF750 Incremental Encoder Module |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-DENC-1 |
| Description | PF750 Dual Incremental Encoder Module |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-UFB-1 |
| Description | PF750 Universal Feedback Module |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-CNETC |
| Description | PF750-Series ControlNet Coax |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-R1-SCRWTB-EIO |
| Description | 11-series I/O Card Terminal Block |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-DNET |
| Description | PowerFlex 750-Series DeviceNet Option Card |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-20COMM |
| Description | PowerFlex 750-Series 20-COMM-* Adapter Card |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-HIM-A6 |
| Description | PowerFlex Architecture Class Enhanced HIM, NEMA 1 |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-HIM-C6S |
| Description | PowerFlex Architecture Class Remote Enhanced HIM, IP66 (NEMA 4X/12) Indoor Use Only |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-R1-TB-UFB-1 |
| Description | PF750 Universal Feedback Terminal Blocks |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-R1-TB-2262 |
| Description | PF750 2262 I/O Terminal Blocks |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-R1-TB-APS |
| Description | PF750 APS Terminal Block |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-R1-TB-S |
| Description | PF750 Safe Torque Off Terminal Block |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-R1-TB-S1 |
| Description | PF750 Safe Speed Monitor Terminal Blocks |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-R1-TB-ENC-1 |
| Description | PF750 Single Encoder Terminal Block |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-R1-TB-DENC-1 |
| Description | PF750 Dual Encoder Terminal Block |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-POD1-F8 |
| Description | PowerFlex 755, Frame 8-10, Control Pod |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-RPD1-F8 |
| Description | PowerFlex 755, Frame 8-10, Control Pod Remote Mounting Cables |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-PH1-F8 |
| Description | PowerFlex 755, Frame 8, 24VDC Wire Harness |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-FCBL1-F8 |
| Description | PowerFlex 755, Frame 8, 0.6m, Fiber Optic Cable |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-HOOD1-F8 |
| Description | PowerFlex 755, Frame 8-10, Cabinet Air Outlet Hood (Included with IP54/NEMA12 drives) |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-CART1-F8 |
| Description | PowerFlex 755, Frame 8-10, Roll-out Cart |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-EMCCM1-F8 |
| Description | PowerFlex 755, Frame 8-10, EMC Core, AC Output |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-BUS1A-F8 |
| Description | PowerFlex 755, Frame 8, DC Bus Bar Access Kit |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-LBKT1 |
| Description | PowerFlex 755, Frame 8-10, Drive Bus L-Brackets (2 per phase per cabinet included with drive) |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-R1-FUSE1-CD-F8 |
| Description | PowerFlex 755, Frame 8-10, 400/480V, AC Line Fuses |
| Quantity | 3 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-R1-FUSE2-CD-F8 |
| Description | PowerFlex 755, Frame 8-10, 400/480V, Control Transformer Fuses, 20-750-C5-C and lower. |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | 20-750-FLTR1-F8 |
| Description | PowerFlex 755, Frame 8-10, Inlet Air Washable Filter, IP20/NEMA 1 Cabinet |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-R1-FAN1-F8 |
| Description | PowerFlex 755, Frame 8-10, Heatsink Blower |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-R1-FAN2-F8 |
| Description | PowerFlex 755, Frame 8-10, Internal Stirring Fan Tray |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | 20-750-CFANKIT-F8 |
| Description | PowerFlex 755, Frame 8-10, Converter Gate Board Stirring Fan |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-R1-FUSE4-CD-F8 |
| Description | PowerFlex 755, Frame 8-10, 400/480V, Control Transformer Fuses, 20-750-C6-C and higher. |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-R9-FAN2-F23 |
| Description | PowerFlex 755, Frame 8-10, Main Control Board Cooling Fan (top of control pod) |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-TB-PF755 |
| Description | PF755 Main Control Board Terminal Blocks |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-BP1 |
| Description | PF750 Backplane Interface |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-SCR1-CD-F8 |
| Description | PowerFlex 755, Frame 8-10, 400/480V, Converter SCR Assembly |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-XFMR1-F8 |
| Description | PowerFlex 755, Frame 8-10, Converter Control Transformer |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-CNVIFB1-F8 |
| Description | PowerFlex 755, Frame 8-10, Converter Current Sensor |
| Quantity | 3 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-FTR1-F8 |
| Description | PowerFlex 755, Frame 8-10, Control Pod, Fiber Optic Transceiver |
| Quantity | 4 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-CGDB1-CD-F8 |
| Description | PowerFlex 755, Frame 8, Series A, 400/480V, Converter Gate Board |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-FIB1-F8 |
| Description | PowerFlex 755, Frame 8-10, Control Pod, Fiber Interface Board |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-INVIFB1-F8 |
| Description | PowerFlex 755, Frame 8-10, Inverter Current Sensors |
| Quantity | 3 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-MCB1-F8 |
| Description | PowerFlex 755, Frame 8-10, Control Pod Main Control Board |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-MOV1-CD-F8 |
| Description | PowerFlex 755, Frame 8-10, 400/480, Converter Surge Suppressor (MOV) |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-RB1-CD-F8 |
| Description | PowerFlex 755, Frame 8-10, 400/480V, Capacitor Balance Resistors |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-RD1-F8 |
| Description | PowerFlex 755, Frame 8-10, 400/480V, Discharge Resistors |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-PWRS1-CD-F8 |
| Description | PowerFlex 755, Frame 8-10, 400/480V, Power Supply Board |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-PC1-F8 |
| Description | PowerFlex 755, Frame 8-10, Inverter Power Control Board |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-PINT1-F8 |
| Description | PowerFlex 755, Frame 8-10, SERIES A, Power Layer Interface Board |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | 20-750-FAN3-F8 |
| Description | PowerFlex 755, Frame 8-10, IP20/NEMA 1, Door Fan & Finger Guard |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-BP1 |
| Description | PowerFlex 755, Frame 8-10, Control Pod Backplane Board |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-CGDB4-CD-F8 |
| Description | PowerFlex 755, Frame 8-10, Series B or C, 400/480V, Converter Gate Board |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-CR1 |
| Description | PowerFlex 755, Frame 8-10, Control Pod HIM Bezel |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-EMCCAP1-F8 |
| Description | PowerFlex 755, Frame 8-10, EMC Capacitors Assy (red board) |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-EMCFLT2-F8 |
| Description | PowerFlex 755, Frame 8-10, EMC Filter Board |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-PINT2-F8 |
| Description | PowerFlex 755, Frame 8-10, SERIES B, Power Layer Interface Board |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-R1-TB-PF755 |
| Description | PowerFlex 755, Frame 8-10, Main Control Board Terminal Block |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-R1-CR1 |
| Description | PF750 Pod HIM Cradle |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-R1-CNVH1-F8 |
| Description | PowerFlex 755, Frame 8-10, Converter Wire Harness Kit |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-R1-CCVR1-F8 |
| Description | PowerFlex 755, Frame 8-10, Converter Cover, Left Side with Guards |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-R1-CCVR2-F8 |
| Description | PowerFlex 755, Frame 8-10, Converter Cover, Right Side, No Pod |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-R1-CVRP1-F8 |
| Description | PowerFlex 755, Frame 8-10, Control Pod Cover |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-R1-INVH1-F8 |
| Description | PowerFlex 755, Frame 8-10, Inverter Wire harness Kit |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | 20-750-G1-F8 |
| Description | PowerFlex 755, Frame 8-10, Gasket Kit, IP20/NEMA 1 Cabinet |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-R1-FANH1-F8 |
| Description | PowerFlex 755, Frame 8-10, IP20/NEMA1, Door Fan Harness |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-R1-ICBL1-F8 |
| Description | PowerFlex 755, Frame 8-10, Inverter Ribbon cable |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-R1-IFCVR1-F8 |
| Description | PowerFlex 755, Frame 8-10, Inverter Front Cover |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-R1-IFCVR2-F8 |
| Description | PowerFlex 755, Frame 8-10, Blower Inlet Bottom Cover |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-R1-CPLT1-F8 |
| Description | PowerFlex 755, Frame 8-10, 600mm Deep, Drive Cabinet Conduit Plates |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | 20-750-GRILL1-F8 |
| Description | PowerFlex 755, Frame 8-10, IP20/NEMA 1, Cabinet Roof Debris Screen |
| Quantity | 1 |