
PowerFlex 755 AC Drive, with Embedded Ethernet/IP, Standard Protection, Forced Air, AC Input with Precharge, no DC Terminals, IP54, NEMA Type 12, 80 Amps, 30 HP ND, 25 HP HD, 240 (208) VAC, 3 PH, Frame 6, Filtered, CM jumper installed (preferred), None, Blank (No HIM)
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755 AC Drive, with Embedded Ethernet/IP |
| Corrosive Gas Protection and Cooling Type | Standard Protection, Forced Air |
| Voltage Class | 240 (208) VAC, 3 PH |
| Output Current | 80 Amps, 30 HP ND, 25 HP HD |
| Enclosure Type | IP54, NEMA Type 12 |
| Input Type | AC Input with Precharge, no DC Terminals |
| Frame Size | Frame 6 |
| EMC Filtering Options | Filtered, CM jumper installed (preferred) |
| Dynamic Braking | None |
| HIM | Blank (No HIM) |