PowerFlex 755TS

20G21NC037JA0NNNNN


Representative Rendering, Not The Actual Product

PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Standard Protection, Forced Air, AC Input with Precharge, Includes DC Terminals, IP20/IP00, NEMA/UL Open Type, 400 VAC, 3 PH, 37 Amps, 18.5kW ND, 15kW HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 3

Product Details

BASE DRIVE CONFIGURATION
Bulletin NumberPowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP
Corrosive Gas Protection and Cooling TypeStandard Protection, Forced Air
Voltage Class400 VAC, 3 PH
Output Current37 Amps, 18.5kW ND, 15kW HD
EnclosureIP20/IP00, NEMA/UL Open Type
Frame SizeFrame 3
Input TypeAC Input with Precharge, Includes DC Terminals
Filtering & CM Cap ConfigCM Jumper Installed
Dynamic BrakingDB Transistor
HIMBlank (No HIM)

Supporting Documentation and Downloads