
PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Standard Protection, Forced Air, DC Input with Precharge, IP54, NEMA Type 12, 400 VAC, 3 PH, 72 Amps, 37kW ND, 30kW HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 5
| BASE DRIVE CONFIGURATION | |
|---|---|
| Bulletin Number | PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP |
| Corrosive Gas Protection and Cooling Type | Standard Protection, Forced Air |
| Voltage Class | 400 VAC, 3 PH |
| Output Current | 72 Amps, 37kW ND, 30kW HD |
| Enclosure | IP54, NEMA Type 12 |
| Frame Size | Frame 5 |
| Input Type | DC Input with Precharge |
| Filtering & CM Cap Config | CM Jumper Installed |
| Dynamic Braking | DB Transistor |
| HIM | Blank (No HIM) |