
PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Standard Protection, Forced Air, AC Input with Precharge, no DC Terminals, IP54, NEMA Type 12, 400 VAC, 3 PH, 260 Amps, 132kW ND, 110kW HD, CM Jumper Installed, None, Blank (No HIM), Frame 7
| BASE DRIVE CONFIGURATION | |
|---|---|
| Bulletin Number | PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP |
| Corrosive Gas Protection and Cooling Type | Standard Protection, Forced Air |
| Voltage Class | 400 VAC, 3 PH |
| Output Current | 260 Amps, 132kW ND, 110kW HD |
| Enclosure | IP54, NEMA Type 12 |
| Frame Size | Frame 7 |
| Input Type | AC Input with Precharge, no DC Terminals |
| Filtering & CM Cap Config | CM Jumper Installed |
| Dynamic Braking | None |
| HIM | Blank (No HIM) |