PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Standard Protection, Forced Air, AC Input with Precharge, no DC Terminals, IP54, NEMA Type 12, 480 VAC, 3 PH, 415 Amps, 350HP ND, 300HP HD, CM Jumper Installed, None, Blank (No HIM), Frame 7
| BASE DRIVE CONFIGURATION | |
|---|---|
| Bulletin Number | PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP |
| Corrosive Gas Protection and Cooling Type | Standard Protection, Forced Air |
| Voltage Class | 480 VAC, 3 PH |
| Output Current | 415 Amps, 350HP ND, 300HP HD |
| Enclosure | IP54, NEMA Type 12 |
| Frame Size | Frame 7 |
| Input Type | AC Input with Precharge, no DC Terminals |
| Filtering & CM Cap Config | CM Jumper Installed |
| Dynamic Braking | None |
| HIM | Blank (No HIM) |