
PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Corrosive Gas Protection (XT), AC Input with Precharge, Includes DC Terminals, Flange, IP66 NEMA Type 4X Back, 480 VAC, 3 PH, 22 Amps, 15HP ND, 10HP HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 2
| BASE DRIVE CONFIGURATION | |
|---|---|
| Bulletin Number | PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP |
| Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT) |
| Voltage Class | 480 VAC, 3 PH |
| Output Current | 22 Amps, 15HP ND, 10HP HD |
| Enclosure | Flange, IP66 NEMA Type 4X Back |
| Frame Size | Frame 2 |
| Input Type | AC Input with Precharge, Includes DC Terminals |
| Filtering & CM Cap Config | CM Jumper Installed |
| Dynamic Braking | DB Transistor |
| HIM | Blank (No HIM) |