
PowerFlex 755T Drives, Corrosive Gas Protection (XT), Forced Air, Low Harmonic, AFE (Wall Mount/Freestanding), Type 1/IP21, Floor Mount, LD - 200kW (367A), ND - 160kW (302A), HD - 132kW (260A), 400 VAC, 3 PH, Frame 7, Standard EMI Protection, Door Mounted HIM (20-750-C6S) & TotalFORCE Control
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755T Drives |
| Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT), Forced Air |
| Voltage Class | 400 VAC, 3 PH |
| Current / Power Rating | LD - 200kW (367A), ND - 160kW (302A), HD - 132kW (260A) |
| Frame Size | Frame 7 |
| Input Type | Low Harmonic, AFE (Wall Mount/Freestanding) |
| Enclosure Type | Type 1/IP21, Floor Mount |
| Protection & Filtering | Standard EMI Protection |
| Dynamic Braking | None |
| HIM & Control Type | Door Mounted HIM (20-750-C6S) & TotalFORCE Control |
| POWER AND CONTROL OPTIONS | |
| Torque Accuracy | No |
| System DC Bus Bars | System 3000A Aluminum Bus Bar |
| DC Bus Conditioner | Standard Installation - Grounded |
| Back to Back Configuration | Inline |