
PowerFlex 755T Drives, Corrosive Gas Protection (XT), Forced Air, Low Harmonic, AFE (Wall Mount/Freestanding), Open Type/IP00; Wall Mount, LD - 37kW (72A), ND - 30kW (60A), HD - 22kW (43A), 400 VAC, 3 PH, Frame 5, Standard EMI Protection, No HIM & TotalFORCE Control
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755T Drives |
| Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT), Forced Air |
| Voltage Class | 400 VAC, 3 PH |
| Current / Power Rating | LD - 37kW (72A), ND - 30kW (60A), HD - 22kW (43A) |
| Frame Size | Frame 5 |
| Input Type | Low Harmonic, AFE (Wall Mount/Freestanding) |
| Enclosure Type | Open Type/IP00; Wall Mount |
| Protection & Filtering | Standard EMI Protection |
| Dynamic Braking | None |
| HIM & Control Type | No HIM & TotalFORCE Control |
| POWER AND CONTROL OPTIONS | |
| Torque Accuracy | No |
| System DC Bus Bars | System 3000A Aluminum Bus Bar |
| DC Bus Conditioner | Standard Installation - Grounded |
| Back to Back Configuration | Inline |
| PowerFlex 755T drives and bus supplies (F7-15) require their modules be removed for most installations. A roll-out cart is highly recommended to aid with this effort. Would you like to add the roll-out cart to your equipment list? | No |