PowerFlex 755TL

20GE7ND014LNANNNNN


Representative Rendering, Not The Actual Product

PowerFlex 755T Drives, Corrosive Gas Protection (XT), Forced Air, Low Harmonic, AFE (Wall Mount/Freestanding), Open Type/IP00; Wall Mount, LD - 15HP (22A), ND - 10HP (14A), HD - 7.5HP (11A), 480 VAC, 3 PH, Frame 5, Standard EMI Protection, No HIM & TotalFORCE Control

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 755T Drives
Corrosive Gas Protection and Cooling TypeCorrosive Gas Protection (XT), Forced Air
Voltage Class480 VAC, 3 PH
Current / Power RatingLD - 15HP (22A), ND - 10HP (14A), HD - 7.5HP (11A)
Frame SizeFrame 5
Input TypeLow Harmonic, AFE (Wall Mount/Freestanding)
Enclosure TypeOpen Type/IP00; Wall Mount
Protection & FilteringStandard EMI Protection
Dynamic BrakingNone
HIM & Control TypeNo HIM & TotalFORCE Control
POWER AND CONTROL OPTIONS
Torque AccuracyNo
System DC Bus BarsSystem 3000A Aluminum Bus Bar
DC Bus ConditionerStandard Installation - Grounded
Back to Back ConfigurationInline
PowerFlex 755T drives and bus supplies (F7-15) require their modules be removed for most installations. A roll-out cart is highly recommended to aid with this effort. Would you like to add the roll-out cart to your equipment list?No

Supporting Documentation and Downloads