
PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Corrosive Gas Protection (XT), AC Input with Precharge, no DC Terminals, IP54, NEMA Type 12, 400 VAC, 3 PH, 140 Amps, 75kW ND, 55kW HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 6
| BASE DRIVE CONFIGURATION | |
|---|---|
| Bulletin Number | PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP |
| Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT) |
| Voltage Class | 400 VAC, 3 PH |
| Output Current | 140 Amps, 75kW ND, 55kW HD |
| Enclosure | IP54, NEMA Type 12 |
| Frame Size | Frame 6 |
| Input Type | AC Input with Precharge, no DC Terminals |
| Filtering & CM Cap Config | CM Jumper Installed |
| Dynamic Braking | DB Transistor |
| HIM | Blank (No HIM) |