PowerFlex 755T Drives, Corrosive Gas Protection (XT), Forced Air, Common Bus Inverter, with DC Precharge (PowerFlex 755TM), Type 1/IP21, Floor Mount, LD - 560kW (565A), ND - 500kW (505A), HD - 400kW (415A), 690 VAC, 3 PH, Frame 8, Standard EMI Protection & Reflected Wave (dV/dT) Filtering, Door Mounted HIM (20-750-C6S) & TotalFORCE Control
BASE DRIVE INFORMATION | |
---|---|
Bulletin Number | PowerFlex 755T Drives |
Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT), Forced Air |
Voltage Class | 690 VAC, 3 PH |
Current / Power Rating | LD - 560kW (565A), ND - 500kW (505A), HD - 400kW (415A) |
Frame Size | Frame 8 |
Input Type | Common Bus Inverter, with DC Precharge (PowerFlex 755TM) |
Enclosure Type | Type 1/IP21, Floor Mount |
Protection & Filtering | Standard EMI Protection & Reflected Wave (dV/dT) Filtering |
Dynamic Braking | None |
HIM & Control Type | Door Mounted HIM (20-750-C6S) & TotalFORCE Control |
POWER AND CONTROL OPTIONS | |
Torque Accuracy | Yes |
Control Bay with Pod | Control Bay with Single Control Pod |
Control Transformer | No |
Cable Entry | Bottom Cable Entry |
Cable Exit | Bottom Cable Exit |
System DC Bus Bars | System DC Bus (4700 Amp) |
DC Bus Conditioner | Standard Installation - Grounded |
Back to Back Configuration | Inline |