
PowerFlex 755T Drives, Corrosive Gas Protection (XT), Forced Air, Common Bus Inverter, (PowerFlex 755TM), Type 1/IP21, Floor Mount, LD - 1000HP (1135A), ND - 900HP (1045A), HD - 750HP (960A), 480 VAC, 3 PH, Frame 9, Standard EMI Protection, No HIM & TotalFORCE Control
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755T Drives |
| Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT), Forced Air |
| Voltage Class | 480 VAC, 3 PH |
| Current / Power Rating | LD - 1000HP (1135A), ND - 900HP (1045A), HD - 750HP (960A) |
| Frame Size | Frame 9 |
| Input Type | Common Bus Inverter, (PowerFlex 755TM) |
| Enclosure Type | Type 1/IP21, Floor Mount |
| Protection & Filtering | Standard EMI Protection |
| Dynamic Braking | None |
| HIM & Control Type | No HIM & TotalFORCE Control |
| POWER AND CONTROL OPTIONS | |
| Torque Accuracy | Yes |
| Control Bay with Pod | No Control Bay |
| Cable Entry | Bottom Cable Entry |
| Cable Exit | Bottom Cable Exit |
| System DC Bus Bars | System 3000A Aluminum Bus Bar |
| DC Bus Conditioner | Standard Installation - Grounded |
| Back to Back Configuration | Inline |