PowerFlex 755TM

20GEE3D1K3MNANNNNN-C0-P15-P46


Representative Rendering, Not The Actual Product

PowerFlex 755T Drives, Corrosive Gas Protection (XT), Forced Air, Common Bus Inverter, (PowerFlex 755TM), Type 1/IP21, Floor Mount, LD - 1250HP (1520A), ND - 1100HP (1365A), HD - 900HP (1135A), 480 VAC, 3 PH, Frame 9, Standard EMI Protection & Reflected Wave (dV/dT) Filtering, No HIM & TotalFORCE Control

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 755T Drives
Corrosive Gas Protection and Cooling TypeCorrosive Gas Protection (XT), Forced Air
Voltage Class480 VAC, 3 PH
Current / Power RatingLD - 1250HP (1520A), ND - 1100HP (1365A), HD - 900HP (1135A)
Frame SizeFrame 9
Input TypeCommon Bus Inverter, (PowerFlex 755TM)
Enclosure TypeType 1/IP21, Floor Mount
Protection & FilteringStandard EMI Protection & Reflected Wave (dV/dT) Filtering
Dynamic BrakingNone
HIM & Control TypeNo HIM & TotalFORCE Control
POWER AND CONTROL OPTIONS
Torque AccuracyYes
Control Bay with PodNo Control Bay
Cable EntryBottom Cable Entry
Cable ExitTop Cable Exit (With Wiring Bay)
System DC Bus BarsSystem DC Bus (4700 Amp)
DC Bus ConditionerStandard Installation - Grounded
Back to Back ConfigurationInline

Supporting Documentation and Downloads