PowerFlex 755TR

20GEF3F1K0MNANNNNN


Representative Rendering, Not The Actual Product

PowerFlex 755T Drives, Corrosive Gas Protection (XT), Forced Air, Regenerative and Low Harmonic, AFE, Type 1/IP21, Floor Mount, LD - 1100kW (1150A), ND - 1000kW (1030A), HD - 900kW (920A), 690 VAC, 3 PH, Frame 10, Standard EMI Protection & Reflected Wave (dV/dT) Filtering, No HIM & TotalFORCE Control

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 755T Drives
Corrosive Gas Protection and Cooling TypeCorrosive Gas Protection (XT), Forced Air
Voltage Class690 VAC, 3 PH
Current / Power RatingLD - 1100kW (1150A), ND - 1000kW (1030A), HD - 900kW (920A)
Frame SizeFrame 10
Input TypeRegenerative and Low Harmonic, AFE
Enclosure TypeType 1/IP21, Floor Mount
Protection & FilteringStandard EMI Protection & Reflected Wave (dV/dT) Filtering
Dynamic BrakingNone
HIM & Control TypeNo HIM & TotalFORCE Control
POWER AND CONTROL OPTIONS
Torque AccuracyNo
Control Bay with PodNo Control Bay
Control TransformerNo
Cable EntryBottom Cable Entry
Cable ExitBottom Cable Exit
System DC Bus BarsSystem 3000A Aluminum Bus Bar
DC Bus ConditionerStandard Installation - Grounded
Back to Back ConfigurationInline

Supporting Documentation and Downloads