
PowerFlex 755T Drives, Corrosive Gas Protection (XT), Forced Air, Low Harmonic Drive (PowerFlex 755TL), Type 1/IP21, Floor Mount, LD - 630kW (1090A), ND - 560kW (1040A), HD - 500kW (920A), 400 VAC, 3 PH, Frame 9, Standard EMI Protection, No HIM & TotalFORCE Control
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755T Drives |
| Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT), Forced Air |
| Voltage Class | 400 VAC, 3 PH |
| Current / Power Rating | LD - 630kW (1090A), ND - 560kW (1040A), HD - 500kW (920A) |
| Frame Size | Frame 9 |
| Input Type | Low Harmonic Drive (PowerFlex 755TL) |
| Enclosure Type | Type 1/IP21, Floor Mount |
| Protection & Filtering | Standard EMI Protection |
| Dynamic Braking | None |
| HIM & Control Type | No HIM & TotalFORCE Control |
| POWER AND CONTROL OPTIONS | |
| Torque Accuracy | No |
| Cable Entry | Top Cable Entry (Without Wiring Bay) |
| Cable Exit | Top Cable Exit (With Wiring Bay) |
| System DC Bus Bars | System 3000A Aluminum Bus Bar |
| DC Bus Conditioner | Standard Installation - Grounded |
| Back to Back Configuration | Inline |