PowerFlex 755TL

20GEG3D710LNDNNNNN


Representative Rendering, Not The Actual Product

PowerFlex 755T Drives, Corrosive Gas Protection (XT), Forced Air, Low Harmonic Drive (PowerFlex 755TL), Type 1/IP21, Floor Mount, LD - 650HP (765A), ND - 600HP (710A), HD - 450HP (545A), 480 VAC, 3 PH, Frame 8, Standard EMI Protection, Door Mounted HIM (20-750-C6S) & TotalFORCE Control

Product Details

BASE DRIVE INFORMATION
Bulletin NumberPowerFlex 755T Drives
Corrosive Gas Protection and Cooling TypeCorrosive Gas Protection (XT), Forced Air
Voltage Class480 VAC, 3 PH
Current / Power RatingLD - 650HP (765A), ND - 600HP (710A), HD - 450HP (545A)
Frame SizeFrame 8
Input TypeLow Harmonic Drive (PowerFlex 755TL)
Enclosure TypeType 1/IP21, Floor Mount
Protection & FilteringStandard EMI Protection
Dynamic BrakingNone
HIM & Control TypeDoor Mounted HIM (20-750-C6S) & TotalFORCE Control
POWER AND CONTROL OPTIONS
Torque AccuracyNo
Cable EntryBottom Cable Entry
Cable ExitBottom Cable Exit
System DC Bus BarsSystem 3000A Aluminum Bus Bar
DC Bus ConditionerStandard Installation - Grounded
Back to Back ConfigurationInline

Supporting Documentation and Downloads