
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Regenrative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM), Type 1/IP21, Floor Mount, LD - 911kW (1572A), ND - 731kW (1261A), HD - 678kW (1170A), 400 VAC, 3 PH, Frame 9, Standard EMI Protection, Door Mounted HIM (20-750-C6S) & TotalFORCE Control
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755T Bus Supplies |
| Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT), Forced Air |
| Voltage Class | 400 VAC, 3 PH |
| Current / Power Rating | LD - 911kW (1572A), ND - 731kW (1261A), HD - 678kW (1170A) |
| Frame Size | Frame 9 |
| Input Type | Regenrative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM) |
| Enclosure Type | Type 1/IP21, Floor Mount |
| Protection & Filtering | Standard EMI Protection |
| Dynamic Braking | None |
| HIM & Control Type | Door Mounted HIM (20-750-C6S) & TotalFORCE Control |
| POWER AND CONTROL OPTIONS | |
| Torque Accuracy | No |
| Control Bay with Pod | No Control Bay |
| Control Transformer | Control Transformer (Internal 3kVA) |
| Cable Entry | Bottom Cable Entry |
| Cable Exit | Bottom Cable Exit |
| System DC Bus Bars | System 3000A Aluminum Bus Bar |
| DC Bus Conditioner | Standard Installation - Ungrounded |
| Back to Back Configuration | Inline |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MACP-CD-TVSS |
| Description | PowerFlex 755T Kit, AC Precharge, TVSS Module, 400/480V, IP00 |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MACPCCB-E-2K0 |
| Description | PowerFlex 755T Kit, AC Precharge, Circuit Breaker, 600V, 2000A, IP00 |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MACPC-TDR |
| Description | PowerFlex 755T Kit, AC Precharge, Time Delay Relay, 400/480/600/690V, IP00 |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MACPC1-CD |
| Description | PowerFlex 755T Kit, AC Precharge Control Board, IP00, 400/480V |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-PLI1-F8 |
| Description | PowerFlex 755T Kit, Power Module/Filter, PLI Board |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-MCB1-PF755 |
| Description | PowerFlex 755T Kit, Regenerative/Low Harmonic/Inverter Main Control Board |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-FIB1-F8 |
| Description | PowerFlex 755T Kit, Fiber Interface Board |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-EMCFB1 |
| Description | PowerFlex 755T Kit, EMC Filter Board |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-PODBP1 |
| Description | PowerFlex 755T Kit, Control POD Backplane Board |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-INVFAN1-F8 |
| Description | PowerFlex 755T Kit, Power/Filter Module, Fan Assembly |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-IBFAN1-F8 |
| Description | PowerFlex 755T Kit, Input Bay/Control Bay, Exhaust Fan Assembly |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-PODFAN1-F8 |
| Description | PowerFlex 755T Kit, Control Pod, Stiring Fan Assembly |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-DCFUSE1-F8 |
| Description | PowerFlex 755T Kit, Power Bay, Inv/Con DC Input Fuse Kit, (400V/480V, F8...F12), 170M6467 |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-INVFAN1-FUSE |
| Description | PowerFlex 755T Kit, Power/Filter Module Fan, IP54 Exhaust Fan, Fuse Kit |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-IBCB-FUSE1A-F8 |
| Description | PowerFlex 755T Kit, Control Board Fuse Kit, FH1, (400V/480V600V, F8-F12) |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-IBFH2-FUSE2E-F9 |
| Description | PowerFlex 755T Kit, 240V Distribution Fuse Kit, FH2, (IP21, 400V/480V/600V, F9) |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-PB6DR-21FLTR1 |
| Description | PowerFlex 755T Kit, Power Bay, IP21 Door Filter, F8...F12, 600mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-PB8DR-21FLTR1 |
| Description | PowerFlex 755T Kit, Power Bay/Input Bay, IP21 Door Filter, F9...F12, 800mm/1000mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-IB6DR-FLTR-1 |
| Description | PowerFlex 755T Kit, Input Bay, IP54/IP21 Door Filter, F9, 600mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-INV-JMPR-F8 |
| Description | PowerFlex 755T Kit, IGBT Power Structure Jumpers, P1 and P2 |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-GRNDCLMP-185 |
| Description | PowerFlex 755T Kit, Ground Clamps, 70-185mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-GRNDCLMP-75 |
| Description | PowerFlex 755T Kit, Ground Clamps, 35-75mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-GRNDCLMP-16 |
| Description | PowerFlex 755T Kit, Ground Clamps, 2.5-16mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-RM-GRNDCLMP-50 |
| Description | PowerFlex 755T Kit, Ground Clamps, 16-50mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-HRDWR-BUS |
| Description | PowerFlex 755T Kit, Extruded Bus Hardware Kit |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MCPOD1-F8M |
| Description | PowerFlex 755T Kit, Single Control Pod Assembly, Inverter & Regenerative AFE, IP00, Frame 8M-12M |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MFTB1-F8 |
| Description | PowerFlex 755T Kit, Fiber Transciever Board |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MFOC-2K0 |
| Description | PowerFlex 755T Kit, Fiber Optic Cable, 2000mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MFOC-2K2 |
| Description | PowerFlex 755T Kit, Fiber Optic Cable, 2200mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MFOC-3K2 |
| Description | PowerFlex 755T Kit, Fiber Optic Cable, 3200mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MFOC-4K0 |
| Description | PowerFlex 755T Kit, Fiber Optic Cable, 4000mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MDCBUS-COND |
| Description | PowerFlex 755T Kit, DC Bus Conditioner, IP00, Frame 8M-12M |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MINV-ATIP |
| Description | PowerFlex 755T Kit, Roll-In Module Stabilizer Mechanism, IP00, Frame 8M |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MCART1 |
| Description | PowerFlex 755T Kit, Roll-In Installation Cart, Frame 8M |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MRAMP1 |
| Description | PowerFlex 755T Kit, Service Ramp, Power Module |
| Quantity | 1 |