
PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Non-Regenerative, 755TM Bus Supply, Type 1/IP21, Floor Mount, LD - 983kW (1696A), ND - 910kW (1570A), HD - 731kW (1261A), 400 VAC, 3 PH, Frame 9, None, HIM not required
| BASE DRIVE INFORMATION | |
|---|---|
| Bulletin Number | PowerFlex 755T Bus Supplies |
| Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT), Forced Air |
| Voltage Class | 400 VAC, 3 PH |
| Current / Power Rating | LD - 983kW (1696A), ND - 910kW (1570A), HD - 731kW (1261A) |
| Frame Size | Frame 9 |
| Input Type | Non-Regenerative, 755TM Bus Supply |
| Enclosure Type | Type 1/IP21, Floor Mount |
| Protection & Filtering | None |
| Dynamic Braking | None |
| HIM & Control Type | HIM not required |
| POWER AND CONTROL OPTIONS | |
| Torque Accuracy | No |
| Control Bay with Pod | No Control Bay |
| Control Transformer | Control Transformer (Internal 3kVA) |
| Cable Entry | None |
| Cable Exit | Bottom Cable Exit |
| System DC Bus Bars | System 3000A Aluminum Bus Bar |
| DC Bus Conditioner | Standard Installation - Grounded |
| Bus Capacitor | Integral Roll-in Bus Capacitor |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MFOC-2K0 |
| Description | PowerFlex 755T Kit, Fiber Optic Cable, 2000mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MFOC-2K2 |
| Description | PowerFlex 755T Kit, Fiber Optic Cable, 2200mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MFOC-3K2 |
| Description | PowerFlex 755T Kit, Fiber Optic Cable, 3200mm |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-750-MFOC-4K0 |
| Description | PowerFlex 755T Kit, Fiber Optic Cable, 4000mm |
| Quantity | 1 |