Short Circuit Current Ratings for 20AD3P4A0NYNANG0
Operational Rating Dual Element Time Delay Fuses Non-Time Delay Fuses Circuit Breakers Rating Reference File Ref: UL File Ref: CSA Comments
SCCR [kA] Max Fuse Size [A] Fuse Class SCCR [kA] Max Fuse Size [A] Fuse Class CB Type Catalog Number SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA] SCCR [kA]
600V 600V 240V 480V 480Y/277V 600V 600Y/347V
ND: 2 HP 200 6 CC, T, RK1 or J 200 12 CC, T, RK1 or J UL 508 Manual Motor Controller 140M-C2E-B40 65 25 User Guide E59272 cUL
UL 508 Type E Comb. Motor Controller 140M-C2E-B40 65 25 User Guide E59272 cUL
UL 489 MCCB 140U-H6C3-C15 100 65 25 User Guide E59272 cUL
UL 489 MCP TBD TBD TBD TBD TBD TBD User Guide E59272 cUL
HD: 1.5 HP 200 6 CC, T, RK1 or J 200 12 CC, T, RK1 or J UL 508 Manual Motor Controller 140M-C2E-B40 65 25 User Guide E59272 cUL
UL 508 Type E Comb. Motor Controller 140M-C2E-B40 65 25 User Guide E59272 cUL
UL 489 MCCB 140U-H6C3-C15 100 65 25 User Guide E59272 cUL
UL 489 MCP TBD TBD TBD TBD TBD TBD User Guide E59272 cUL