PowerFlex 755 AC Drive, with Embedded Ethernet/IP, Standard Protection, Forced Air, AC Input with DC Terminals, Flange Type, 34 Amps, 25HP ND, 20HP HD, 480 VAC, 3 PH, Frame 3, Filtered, CM jumper installed (preferred), DB Transistor, Blank (No HIM)
BASE DRIVE INFORMATION | |
---|---|
Bulletin Number | PowerFlex 755 AC Drive, with Embedded Ethernet/IP |
Corrosive Gas Protection and Cooling Type | Standard Protection, Forced Air |
Voltage Class | 480 VAC, 3 PH |
Output Current | 34 Amps, 25HP ND, 20HP HD |
Enclosure Type | Flange Type |
Input Type | AC Input with DC Terminals |
Frame Size | Frame 3 |
EMC Filtering Options | Filtered, CM jumper installed (preferred) |
Dynamic Braking | DB Transistor |
HIM | Blank (No HIM) |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-ENC-1 |
Description | PF750 Incremental Encoder Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-DENC-1 |
Description | PF750 Dual Incremental Encoder Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-UFB-1 |
Description | PF750 Universal Feedback Module |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-FLNG1-F3 |
Description | PF750 Flange Adapter, Type 1, Frame 3 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-EMC1-F3 |
Description | PF750 EMC Plate & Cores, Frame 3, 400/480V |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-EMC2-F3 |
Description | PF750 EMC Cores, Frame 3, 400/480V |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-NEMA1-F3 |
Description | PF750 NEMA 1 Kit, Frame 3 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-FLNG1-F3 |
Description | PF750 Flange Adapter, Type 1, Frame 3 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-EMC1-F3 |
Description | PF750 EMC Plate & Cores, Frame 3 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-EMC2-F3 |
Description | PF750 EMC Cores, Frame 3 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-NEMA1-F3 |
Description | PF750 NEMA 1 Kit, Frame 3 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-CNETC |
Description | PF750-Series ControlNet Coax |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-SCRWTB-EIO |
Description | 11-series I/O Card Terminal Block |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-DNET |
Description | PowerFlex 750-Series DeviceNet Option Card |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-20COMM |
Description | PowerFlex 750-Series 20-COMM-* Adapter Card |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-HIM-A6 |
Description | PowerFlex Architecture Class Enhanced HIM, NEMA 1 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-HIM-C6S |
Description | PowerFlex Architecture Class Remote Enhanced HIM, IP66 (NEMA 4X/12) Indoor Use Only |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-UFB-1 |
Description | PF750 Universal Feedback Terminal Blocks |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-FG1-F3 |
Description | PF750 Flange Gasket, Frame 3 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-2262 |
Description | PF750 2262 I/O Terminal Blocks |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-APS |
Description | PF750 APS Terminal Block |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-S |
Description | PF750 Safe Torque Off Terminal Block |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-S1 |
Description | PF750 Safe Speed Monitor Terminal Blocks |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-ENC-1 |
Description | PF750 Single Encoder Terminal Block |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-R1-TB-DENC-1 |
Description | PF750 Dual Encoder Terminal Block |
Quantity | 1 |
Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
---|---|
Catalog Number | SK-R1-MCB1-PF755 |
Description | PF755 Main Control Board, Frames 1-7 |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-TB-PF755 |
Description | PF755 Main Control Board Terminal Blocks |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-POD1 |
Description | PF750 Control Pod, Frames 1-7 |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R1-BP1 |
Description | PF750 Backplane Interface |
Quantity | 1 |
Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
---|---|
Catalog Number | SK-R9-FAN2-F23 |
Description | PF750 Internal Fan Kit, Frames 2 and 3 |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-CR1 |
Description | PF750 Pod HIM Cradle |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-PC1 |
Description | PF750 Power Interface Cable, Frames 1-7 |
Quantity | 1 |
Product Type | Miscellaneous Hardware and Cables |
---|---|
Catalog Number | SK-R1-PJ1-F25 |
Description | PF750 Power Jumper Screws, Frames 2 - 5 |
Quantity | 1 |