PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Standard Protection, Forced Air, AC Input with Precharge, Includes DC Terminals, Open Type, 240 VAC, 3PH, 15.3 Amps, 5 HP ND, 3 HP HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 2
BASE DRIVE CONFIGURATION | |
---|---|
Bulletin Number | PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP |
Corrosive Gas Protection and Cooling Type | Standard Protection, Forced Air |
Voltage Class | 240 VAC, 3PH |
Output Current | 15.3 Amps, 5 HP ND, 3 HP HD |
Enclosure | Open Type |
Frame Size | Frame 2 |
Input Type | AC Input with Precharge, Includes DC Terminals |
Filtering & CM Cap Config | CM Jumper Installed |
Dynamic Braking | DB Transistor |
HIM | Blank (No HIM) |