PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Standard Protection, Forced Air, DC Input with Precharge, Flange Type, 400 VAC, 3 PH, 85 Amps, 45kW ND, 37kW HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 5
BASE DRIVE CONFIGURATION | |
---|---|
Bulletin Number | PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP |
Corrosive Gas Protection and Cooling Type | Standard Protection, Forced Air |
Voltage Class | 400 VAC, 3 PH |
Output Current | 85 Amps, 45kW ND, 37kW HD |
Enclosure | Flange Type |
Frame Size | Frame 5 |
Input Type | DC Input with Precharge |
Filtering & CM Cap Config | CM Jumper Installed |
Dynamic Braking | DB Transistor |
HIM | Blank (No HIM) |