PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Standard Protection, Forced Air, AC Input with Precharge, no DC Terminals, Open Type, 690 VAC, 3 PH, 82 Amps, 75KW ND,55KW HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 6
| BASE DRIVE CONFIGURATION | |
|---|---|
| Bulletin Number | PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP |
| Corrosive Gas Protection and Cooling Type | Standard Protection, Forced Air |
| Voltage Class | 690 VAC, 3 PH |
| Output Current | 82 Amps, 75KW ND,55KW HD |
| Enclosure | Open Type |
| Frame Size | Frame 6 |
| Input Type | AC Input with Precharge, no DC Terminals |
| Filtering & CM Cap Config | CM Jumper Installed |
| Dynamic Braking | DB Transistor |
| HIM | Blank (No HIM) |