PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Corrosive Gas Protection (XT), AC Input with Precharge, Includes DC Terminals, Open Type, 400 VAC, 3 PH, 72 Amps, 37kW ND, 30kW HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 4
BASE DRIVE CONFIGURATION | |
---|---|
Bulletin Number | PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP |
Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT) |
Voltage Class | 400 VAC, 3 PH |
Output Current | 72 Amps, 37kW ND, 30kW HD |
Enclosure | Open Type |
Frame Size | Frame 4 |
Input Type | AC Input with Precharge, Includes DC Terminals |
Filtering & CM Cap Config | CM Jumper Installed |
Dynamic Braking | DB Transistor |
HIM | Blank (No HIM) |