PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP, Corrosive Gas Protection (XT), DC Input with Precharge, Open Type, 480 VAC, 3 PH, 96 Amps, 75HP ND, 60HP HD, CM Jumper Installed, DB Transistor, Blank (No HIM), Frame 5
BASE DRIVE CONFIGURATION | |
---|---|
Bulletin Number | PowerFlex 755TS AC Drive, with dual Embedded EtherNet/IP |
Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT) |
Voltage Class | 480 VAC, 3 PH |
Output Current | 96 Amps, 75HP ND, 60HP HD |
Enclosure | Open Type |
Frame Size | Frame 5 |
Input Type | DC Input with Precharge |
Filtering & CM Cap Config | CM Jumper Installed |
Dynamic Braking | DB Transistor |
HIM | Blank (No HIM) |