PowerFlex 755T Bus Supplies, Corrosive Gas Protection (XT), Forced Air, Regenerative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM), Type 12/IP54, Floor Mount, LD - 228kW (394A), ND - 188kW (324A), HD - 162kW (279A), 400 VAC, 3 PH, Frame 8, Standard EMI Protection, Door Mounted HIM (20-750-C6S) & TotalFORCE Control
BASE DRIVE INFORMATION | |
---|---|
Bulletin Number | PowerFlex 755T Bus Supplies |
Corrosive Gas Protection and Cooling Type | Corrosive Gas Protection (XT), Forced Air |
Voltage Class | 400 VAC, 3 PH |
Current / Power Rating | LD - 228kW (394A), ND - 188kW (324A), HD - 162kW (279A) |
Frame Size | Frame 8 |
Input Type | Regenerative and Low Harmonic, AFE Bus Supply (PowerFlex 755TM) |
Enclosure Type | Type 12/IP54, Floor Mount |
Protection & Filtering | Standard EMI Protection |
Dynamic Braking | None |
HIM & Control Type | Door Mounted HIM (20-750-C6S) & TotalFORCE Control |
POWER AND CONTROL OPTIONS | |
Torque Accuracy | No |
Control Bay with Pod | No Control Bay |
Control Transformer | Control Transformer (Internal 3kVA) |
Cable Entry | Top Cable Entry (Without Wiring Bay) |
Cable Exit | Bottom Cable Exit |
System DC Bus Bars | System 3000A Aluminum Bus Bar |
DC Bus Conditioner | Standard Installation - Grounded |
Back to Back Configuration | Inline |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MACP-CD-TVSS |
Description | PowerFlex 755T Kit, AC Precharge, TVSS Module, 400/480V, IP00 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MACPC-TDR |
Description | PowerFlex 755T Kit, AC Precharge, Time Delay Relay, 400/480/600/690V, IP00 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MACPC1-CD |
Description | PowerFlex 755T Kit, AC Precharge Control Board, IP00, 400/480V |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-PLI1-F8 |
Description | PowerFlex 755T Kit, Power Module/Filter, PLI Board |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-MCB1-PF755 |
Description | PowerFlex 755T Kit, Regenerative/Low Harmonic/Inverter Main Control Board |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-FIB1-F8 |
Description | PowerFlex 755T Kit, Fiber Interface Board |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-EMCFB1 |
Description | PowerFlex 755T Kit, EMC Filter Board |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-PODBP1 |
Description | PowerFlex 755T Kit, Control POD Backplane Board |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-INVFAN1-F8 |
Description | PowerFlex 755T Kit, Power/Filter Module, Fan Assembly |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-PBFAN1-F8 |
Description | PowerFlex 755T Kit, Power Bay, IP54 Exhaust Fan Assembly |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-IBFAN1-F8 |
Description | PowerFlex 755T Kit, Input Bay/Control Bay, Exhaust Fan Assembly |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-PODFAN1-F8 |
Description | PowerFlex 755T Kit, Control Pod, Stiring Fan Assembly |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-DCFUSE1-F8 |
Description | PowerFlex 755T Kit, Power Bay, Inv/Con DC Input Fuse Kit, (400V/480V, F8...F12), 170M6467 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-INVFAN1-FUSE |
Description | PowerFlex 755T Kit, Power/Filter Module Fan, IP54 Exhaust Fan, Fuse Kit |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-IBCB-FUSE1A-F8 |
Description | PowerFlex 755T Kit, Control Board Fuse Kit, FH1, (400V/480V600V, F8-F12) |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-IBFH2-FUSE2C-F8 |
Description | PowerFlex 755T Kit, 240V Distribution Fuse Kit, FH2, (IP54, 400V/480V/600V, F8) |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-PBFAN-54FLTR1 |
Description | PowerFlex 755T Kit, Power Bay, IP54 Exhaust Fan Filter |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-IBFAN-54FLTR1 |
Description | PowerFlex 755T Kit, Input Bay, IP54 Exhaust Fan Filter |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-PB6DR-54FLTR1 |
Description | PowerFlex 755T Kit, Power Bay, IP54 Door Filter, F8...F12, 600mm |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-IB4DR-FLTR1 |
Description | PowerFlex 755T Kit, Input Bay, IP54/IP21 Door Filter, F8, 400mm |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-INV-JMPR-F8 |
Description | PowerFlex 755T Kit, IGBT Power Structure Jumpers, P1 and P2 |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-GRNDCLMP-185 |
Description | PowerFlex 755T Kit, Ground Clamps, 70-185mm |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-GRNDCLMP-75 |
Description | PowerFlex 755T Kit, Ground Clamps, 35-75mm |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-GRNDCLMP-16 |
Description | PowerFlex 755T Kit, Ground Clamps, 2.5-16mm |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | SK-RM-GRNDCLMP-50 |
Description | PowerFlex 755T Kit, Ground Clamps, 16-50mm |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-HRDWR-BUS |
Description | PowerFlex 755T Kit, Extruded Bus Hardware Kit |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MCPOD1-F8M |
Description | PowerFlex 755T Kit, Single Control Pod Assembly, Inverter & Regenerative AFE, IP00, Frame 8M-12M |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MFTB1-F8 |
Description | PowerFlex 755T Kit, Fiber Transciever Board |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MFOC-1K5 |
Description | PowerFlex 755T Kit, Fiber Optic Cable, 1500mm |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MFOC-2K2 |
Description | PowerFlex 755T Kit, Fiber Optic Cable, 2200mm |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MFOC-3K2 |
Description | PowerFlex 755T Kit, Fiber Optic Cable, 3200mm |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MDCBUS-COND |
Description | PowerFlex 755T Kit, DC Bus Conditioner, IP00, Frame 8M-12M |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MINV-ATIP |
Description | PowerFlex 755T Kit, Roll-In Module Stabilizer Mechanism, IP00, Frame 8M |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MCART1 |
Description | PowerFlex 755T Kit, Roll-In Installation Cart, Frame 8M |
Quantity | 1 |
Product Type | Drive Option(s) |
---|---|
Catalog Number | 20-750-MRAMP1 |
Description | PowerFlex 755T Kit, Service Ramp, Power Module |
Quantity | 1 |