
PowerFlex700L AC Drive, 400 VAC, 3 PH, 1250 Amps, 960HP Normal Duty, IP20 / Type 1, No HIM (Blank Plate), No Brake IGBT, Without Drive Mounted Brake Resistor, No Communication Module, 700 Vector 24V I/O, None, None
| NOTE | |
|---|---|
| Note | PowerFlex 700L Frame 2 drives are now Discontinued |
| BASE DRIVE INFORMATION | |
| Input Voltage | 400 VAC, 3 PH |
| Output Current | 1250 Amps |
| Enclosure | IP20 / Type 1 |
| Frame Size | Frame Size 3B |
| Documentation | English Documentation Set |
| Brake IGBT | No Brake IGBT |
| Brake Resistor | Without Drive Mounted Brake Resistor |
| Equipment Type | Complete Regenerative Drive |
| Control and I/O | 700 Vector 24V I/O |
| Additional Configurations | None |
| Coolant | Water |
| OPTIONS | |
| Base Plus Options | Base Plus Options Method |
| Human Interface Module | No HIM (Blank Plate) |
| Internal Communication Module | No Communication Module |
| Feedback Option | None |
| Product Type | Replacement Power Structure(s) [Level 3] |
|---|---|
| Catalog Number | 20LD1K2N0ENNXNW0WA |
| Description | Replacement PM for Active Convrtr or Invrtr,PF700L,400/480V,1250A, No Control Cassettes |
| Quantity | 2 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-HIM-A0 |
| Description | Blank Cover |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20L-LL24K-1P0A |
| Description | Liq to Liq Heat Exchanger,24000W,1" Fittings |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20L-GH10-A1 |
| Description | Hose Kit,(2)10 ft x 1" Dia.,w/ Fittings |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20L-GH30-A1 |
| Description | Hose Kit,(2)30 ft x 1" Dia.,w/ Fittings |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | 20L-VECTB-C0 |
| Description | PF700 Vector Control Cassette,24V I/O,PF700L |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-ACC1-F3D |
| Description | Active Converter Cassette,PF700L,400/480V |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-APB1-F3 |
| Description | Adressable Power PCB,PF700L Fr3A/3B |
| Quantity | 2 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-PWRS1-F3D |
| Description | Power Supply PCB,PF700L Fr3A/3B,400/480V |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-RPC1-D1250 |
| Description | Rating Plug,Converter,PF700L,400/480V,1250A |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-RPI1-D1250 |
| Description | Rating Plug,Inverter,PF700L,400/480V,1250A |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-RPICB1-D1250 |
| Description | Rating Plug,CB Inv.,PF700L,400/480V,1250A |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-FUSE1-F3D |
| Description | Fuses,FU1-FU3,FU7-FU12,PF700L Fr3 Filter,400/480V |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-FAN1-F3 |
| Description | Fan,Power Module,PF700L Fr3A/3B |
| Quantity | 4 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-RD1-F3 |
| Description | Discharge Resistor,Qty 3,2600 Ohms,PF700L Fr3A/3B |
| Quantity | 2 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-IFB1-FB3 |
| Description | Current Fdbk Device,2000A,PF700L Fr3B |
| Quantity | 6 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-CAP1-D1250 |
| Description | CAP BANK ASSY., PF700L INPUT FILTER,1250A,480V |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-FAN3-F3 |
| Description | Fan,115VAC,PF700L Fr3A/3B Input Filter |
| Quantity | 4 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-MOV1-F3D |
| Description | MOV Assy,PF700L Fr3A/3B Input Filter,480VAC |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-RESP1-F3 |
| Description | Precharge Resistors,Qty 3,47 Ohm,300W,PF700L Fr3 |
| Quantity | 2 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-XFMR1-F3 |
| Description | Transformer,Control Power,1 kVA, PF700L Fr3A/3B |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SP-352489-A01 |
| Description | Bleeder Resistor,Qty 3,100 kOhm,PF700L Fr3,480V |
| Quantity | 2 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-FAN2-FB3 |
| Description | Fan,PM Cabinet Door,PF700L Fr3A/3B |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-TB1-S1 |
| Description | Removeable I/O Terminal Block |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-ACTB1-F3 |
| Description | Terminal Blocks,Active Conv. Cassette,PF700L |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-CVR1-F3 |
| Description | Power Module Cover,Top,PF700L Fr3A/3B |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-CVR2-F3 |
| Description | Power Module Cover,Bottom,PF700L Fr3A/3B |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | 1202-C10 |
| Description | DPI Cable,Converter to Inverter,PF700L Fr3B |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-CBL1-F3 |
| Description | Comm Interface Cable,30-Pin,PF700L Fr3A/3B |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-CBL2-F3 |
| Description | MCB Cable,40-Pin,PF700L Fr3A/3B |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-DPC1-FB3 |
| Description | DPI Cable,Active Converter,PF700L Fr3B |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-DPI1-FB3 |
| Description | DPI Cable,Inverter,PF700L Fr3B |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-FH1-F3 |
| Description | Fan Harness,Power Module, PF700L Fr3A/3B |
| Quantity | 4 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-GH1-FB3 |
| Description | IGBT Interface Harness,PF700L Fr3B |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-IH1-FB3 |
| Description | Current Fdbk Harness,PF700L Fr3B |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-RIB1-F3 |
| Description | Power Supply Cable,34-Pin,PF700L Fr3A/3B |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-SYNV1-FB3 |
| Description | Synch. Cable,700VC,PF700L Fr3B |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-TBH2-F3 |
| Description | TB5/TB6 Wire Harness,7-Position,PF700L Fr3A/3B |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-TH1-FB3 |
| Description | Temp Sensor Harness,PF700L Fr3B |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-FLTR2-F3 |
| Description | Air Filter,Rittal Door,PF700L Fr3A/3B Input Filter |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-GARD1-FB3 |
| Description | Lexan Shield,PF700L Fr3B Input Filter |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-IFD1-D1250 |
| Description | Rittal Door,600mm,PF700L Fr3B Input Filter,480V |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-IFHF1-FB3 |
| Description | Fan Harness, PF700L Fr3B Input Filter |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-IFHM1-FB3 |
| Description | Main Harness,PF700L Fr3B Input Filter |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-BUS1-FB3 |
| Description | Busbar Angle,PF700L Fr3B Complete Drive |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-CDD1-FB3 |
| Description | Rittal Door,1000 mm,PF700L Fr3B PM Cabinet |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-FLTR1-FB3 |
| Description | Air Filter,Rittal Door,PF700L Fr3A/3B PM Cabinet |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-IHOSE1-FB3 |
| Description | Inlet Hose Assy.,1" Ftg.,PF700L Fr3B Compl. Drive |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-OHOSE1-FB3 |
| Description | Outlet Hose Assy.,1" Ftg.,PF700L Fr3B Compl. Drive |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-SHLD1-FB3 |
| Description | Lexan Shield,Top,PF700L Fr3B Complete Drive |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-SHLD2-FB3 |
| Description | Lexan Shield,Center,PF700L Fr3B Complete Drive |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-SHLD3-FB3 |
| Description | Lexan Shield,Left,PF700L Fr3B Complete Drive |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-CDH1-FB3 |
| Description | Main Harness, PF700L Fr3B Complete Drive |
| Quantity | 1 |