
PowerFlex700L AC Drive, 480 VAC, 3 PH, 650 Amps, 600HP Normal Duty, IP00 / Open Type, No HIM (Blank Plate), No Brake IGBT, Without Drive Mounted Brake Resistor, No Communication Module, 700 Vector 24V I/O, None, None
| NOTE | |
|---|---|
| Note | PowerFlex 700L Frame 2 drives are now Discontinued |
| BASE DRIVE INFORMATION | |
| Input Voltage | 480 VAC, 3 PH |
| Output Current | 650 Amps |
| Enclosure | IP00 / Open Type |
| Frame Size | Frame Size 3A |
| Documentation | English Documentation Set |
| Brake IGBT | No Brake IGBT |
| Brake Resistor | Without Drive Mounted Brake Resistor |
| Equipment Type | Combined Active Converter / Inverter Power Module |
| Control and I/O | 700 Vector 24V I/O |
| Additional Configurations | None |
| Coolant | Water |
| OPTIONS | |
| Base Plus Options | Base Plus Options Method |
| Internal Communication Module | No Communication Module |
| Feedback Option | None |
| Product Type | Replacement Power Structure(s) [Level 3] |
|---|---|
| Catalog Number | 20LD650N0ENNXNW0WA |
| Description | Replacement Power Module,PF700L,400/480V,650A, No Control Cassettes |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20-HIM-A0 |
| Description | Blank Cover |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20L-LL13K-P75A |
| Description | Liq to Liq Heat Exchanger,13040W,0.75" Fittings |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20L-GH10-A2 |
| Description | Hose Kit,(2)10 ft x 1",w/ Fittings,1" Elbow |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | 20L-GH30-A2 |
| Description | Hose Kit,(2)30 ft x 1",w/ Fittings,1" Elbow |
| Quantity | 1 |
| Product Type | Drive Option(s) |
|---|---|
| Catalog Number | SK-L1-DCBS1-F3 |
| Description | DC Bus Bar Conversion Kit,PF700L Fr3A |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | 20L-VECTB-C0 |
| Description | PF700 Vector Control Cassette,24V I/O,PF700L |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-ACC1-F3D |
| Description | Active Converter Cassette,PF700L,400/480V |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-APB1-F3 |
| Description | Adressable Power PCB,PF700L Fr3A/3B |
| Quantity | 2 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-PWRS1-F3D |
| Description | Power Supply PCB,PF700L Fr3A/3B,400/480V |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-RPC1-D650 |
| Description | Rating Plug,Converter,PF700L,400/480V,650A |
| Quantity | 1 |
| Product Type | Level 1 Spare Part(s) - Recommended Maintenance and Spare Parts |
|---|---|
| Catalog Number | SK-L1-RPI1-D650 |
| Description | Rating Plug,Inverter,PF700L,400/480V,650A |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-FAN1-F3 |
| Description | Fan,Power Module,PF700L Fr3A/3B |
| Quantity | 2 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-RD1-F3 |
| Description | Discharge Resistor,Qty 3,2600 Ohms,PF700L Fr3A/3B |
| Quantity | 1 |
| Product Type | Level 2 Spare Part(s) - Circuit Boards and Sub-Assemblies |
|---|---|
| Catalog Number | SK-L1-IFB1-FA3 |
| Description | Current Fdbk Device,1000A,PF700L Fr3A |
| Quantity | 6 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-G9-TB1-S1 |
| Description | Removeable I/O Terminal Block |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-ACTB1-F3 |
| Description | Terminal Blocks,Active Conv. Cassette,PF700L |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-CVR1-F3 |
| Description | Power Module Cover,Top,PF700L Fr3A/3B |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-CVR2-F3 |
| Description | Power Module Cover,Bottom,PF700L Fr3A/3B |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-CBL1-F3 |
| Description | Comm Interface Cable,30-Pin,PF700L Fr3A/3B |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-CBL2-F3 |
| Description | MCB Cable,40-Pin,PF700L Fr3A/3B |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-DPI1-FA3 |
| Description | DPI Cable,Converter/Inverter,PF700L Fr3A |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-FH1-F3 |
| Description | Fan Harness,Power Module, PF700L Fr3A/3B |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-GH1-FA3 |
| Description | IGBT Interface Harness,PF700L Fr3A |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-IH1-FA3 |
| Description | Current Fdbk Harness,PF700L Fr3A |
| Quantity | 2 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-RIB1-F3 |
| Description | Power Supply Cable,34-Pin,PF700L Fr3A/3B |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-SYNV1-FA3 |
| Description | Synch Cable,PF700L Fr3A,700VC Control |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-TBH2-F3 |
| Description | TB5/TB6 Wire Harness,7-Position,PF700L Fr3A/3B |
| Quantity | 1 |
| Product Type | Miscellaneous Hardware and Cables |
|---|---|
| Catalog Number | SK-L1-TH1-FA3 |
| Description | Temp Sensor Harness,PF700L Fr3A |
| Quantity | 2 |