Kinetix 5300 Servo Drive

2198-C1007-ERS


Representative Rendering, Not The Actual Product

Kinetix 5300 Servo Drive, 1.18 kW @ 230V AC (three-phase), 0.76 kW @ 230V AC (single-phase), 0.36 kW @ 110V AC (single-phase)

Product Details

PRODUCT SELECTION
Bulletin NumberKinetix 5300 Servo Drive
Accessories
Network Media1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 8 Conductors, RJ45, Straight Male, Standard, RJ45, Straight Male, Teal Robotic TPE, Weld Splatter, sun light and oil resistant; UL CMG, CMX; cUL CMG; Standard TIA 568-B, flex rated

Supporting Documentation and Downloads