Kinetix 5300 Servo Drive, 1.55 kW @ 480V AC (three-phase)
| PRODUCT SELECTION | |
|---|---|
| Bulletin Number | Kinetix 5300 Servo Drive |
| Input Voltage | 480V Three Phase |
| Power Rating | 1.55 kW, 2.9 A Continuous, 9.3 A Peak |
| Accessories | |
| Network Media | 1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 8 Conductors, RJ45, Straight Male, Standard, RJ45, Straight Male, Teal Robotic TPE, Weld Splatter, sun light and oil resistant; UL CMG, CMX; cUL CMG; Standard TIA 568-B, flex rated |