Kinetix 5700 Servo System

2198-D032-ERS4


Representative Rendering, Not The Actual Product

2x13.0 Arms continuous, 2x32.0 Arms Peak output current - Advanced Safety

Product Details

NOTE
Product Selection NotePLEASE NOTE: You will need to select a minimum of two Catalog Numbers to make this a valid Servo System. One will be a DC Bus Suppy, the other will be the Axis Module.
AXIS MODULE
Axis Modules2x13.0 Arms continuous, 2x32.0 Arms Peak output current - Advanced Safety
ACCESSORIES
Network MediaMale RJ45 to Male RJ45 Patchcord, Foil and Braided Shield, Teal PVC ,0.15 m

Supporting Documentation and Downloads