2198-DSM016-ERS2-A0752E-CJ12AA
2198 ArmorKinetix,Distributed Servo Motor 16A peak, Standard Safety, 200V Class, 75mm Bolt Circle Frame Size, 2 Stacks, 3500 RPM, Single Turn DSL 35mm, Keyed Shaft Extension, SpeedTec Right Angle DIN, No Brake, IEC Metric Mounting Flange, Standard Seal
| Family | |
|---|---|
| Product Type | Distributed Servo Motor 16A peak |
| Data | |
| Safety Level | Standard Safety |
| Input Voltage Class | 200V Class |
| Frame Size | 75mm Bolt Circle Frame Size |
| Stack Length | 2 Stacks |
| Base Speed | 3500 RPM |
| Feedback Type | Single Turn DSL 35mm |
| Shaft Extension Configuration | Keyed Shaft Extension |
| Connectors | SpeedTec Right Angle DIN |
| Brakes | No Brake |
| Mounting Configuration | IEC Metric Mounting Flange |
| Special Features | Standard Seal |