Kinetix 5100 Servo Drive, 0.75 kW @ 230V AC (single-phase or three-phase), 0.375 kW @ 120V AC (single-phase)
| PRODUCT SELECTION | |
|---|---|
| Bulletin Number | Kinetix 5100 Servo Drive |
| Input Voltage | 120V Single Phase |
| Power Rating | 0.375 kW, 5.1 A Continuous, 15.4 A Peak |