Kinetix 5100 Servo Drive

2198-E1020-ERS


Representative Rendering, Not The Actual Product

Kinetix 5100 Servo Drive, 2.0 kW @ 230V AC (single-phase or three-phase), 1.0 kW @ 120V AC (single-phase)

Product Details

PRODUCT SELECTION
Bulletin NumberKinetix 5100 Servo Drive
Input Voltage120V Single Phase
Power Rating1 kW, 13.4 A Continuous, 40.6 A Peak

Supporting Documentation and Downloads